Publiko produktet
500 PB-1 Plenum Box for CMJ450, 453, 455 and
Peerless-AV

500 PB-1 Plenum Box for CMJ450, 453, 455 and

This easy to install Plenum box is a universal solution for any false ceiling application. Featuring the only slide-on lid design in the industry, this solution is the simplest and easiest to install into virtually any application, specializing in low-ceiling environments.

Features

  • Optional internal knockouts for clean installations in any application
  • 3" (76 mm) of lateral adjustment for precise placement
  • ½" (13 mm), ¾" (19 mm) and 1" (25 mm) knockouts to run conduit
  • Mounting brackets allow for multiple attachment points
  • Simple lockdown with slideable lid and optional lockdown screw
  • Compatible with all of Peerless-AV’s false ceiling plates
Özellikler
  • Product Specs

    • Weight Capacity; 10lb
    • Color; White

    Variant ID: 29193745236083

    Variant SKU: PB-1

    Type: Display Accessories

Teknik özellikler
  • Benzersiz ref.pb-1
  • Ürün ailesiAdditional Products
  • Ürün grubuAccessories
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2024-10-10
  • Baskı numarası1
İlgili
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiElektrik - Dağıtım

Bölge bulunurluk durumu

Avrupa Kuzey Amerika