Publiko produktet
Highline S1 Precision Series Metal Wall Panel

Highline S1 Precision Series Metal Wall Panel

Features
  • Direct concealed fastener or clip installation
  • Multiple rib patterns provide a variety of looks and design options
  • Cost-effective installation
  • Horizontal or vertical installation
  • Panel lengths: Aluminum up to 22' and Steel up to 30''
  • 1-3/8” depth available: B1, B2, C1, C2, M1, S1, S2
With the Precision Series wall panels as part of our extensive line of architectural wall panels, Petersen offers unmatched design flexibility by combining bold visual effects with easy, cost-effective installation. Profiles are available in varying rib patterns.

Widths are available in two options. The rib patterns provide a dramatic appearance for any building’s exterior, and with a full palette of PAC-CLAD finishes to choose from, can complement all architectural elements on a building’s envelope.

Precision Series wall panels also can be installed vertically in some applications, and can be produced to a maximum length of 25’. Additionally, the Precision Series panels can be specified as perforated for use in equipment screen applications.

Teknik özellikler
  • Benzersiz ref.petersen-highline-s1-precision
  • Ürün ailesiWall Panels
  • Ürün grubuWall panels concealed fastener
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2017-04-25
  • Baskı numarası1
İlgili
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiDuvarlar - Kaplama
  • IFC sınıflandırmasıDuvar
  • UNSPSC adıSiding and exterior wall materials
  • UNSPSC kodu301518
  • Uniclass 2015 koduSs_25_20
  • Uniclass 2015 açıklamasıWall cladding systems
  • CSI MasterFormat 2014 kodu07 64 00
  • CSI MasterFormat 2014 başlığıSheet Metal Wall Cladding
  • OmniClass numarası23-13 37 13
  • OmniClass başlığıExterior Wall Cladding