Publiko produktet
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2
Melamine faced chipboard (MFC) 18 mm: DecoBoard P2

    Melamine faced chipboard (MFC) 18 mm: DecoBoard P2

    Urea resin bonded particleboard with decorative melamine facing on both sides, awarded with the Blue Angel.
    Özellikler
    • Product-type EC: P2 Intended use: Boards for interior fitments (including furniture) for use in dry conditions Areas of application: Carcass and front quality for furniture making, shopfitting and interior fitting. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless; particularly low emission Sustainability: Awarded 'Cradle to Cradle Certified® Bronze' for an integrated circular economy system. FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: D-s2,d0 conforming to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: EN 14322 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats: 2655 mm x 2100 mm; 2800 mm x 2100 mm; 3200 mm x 2100 mm; 4100 mm x 2100 mm; 5310 mm x 2100 mm; 5600 mm x 2100 mm
    Teknik özellikler
    • Benzersiz ref.DecoBoard-P2-18-mm
    • Ürün ailesiMelamine faced boards
    • Ürün grubuDecoBoard
    • Tipİnşaat Malzemesi
    • Yayınlanma tarihi2020-10-07
    • Baskı numarası1
    • Derinlik (mm)18
    İlgili
    • Ana malzemeChipboard
    • İkincil malzemeLamine Kağıt
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    Sınıflandırma
    • BIMobject kategorisiİnşaat Malzemeleri - Sac Malzemeler
    • IFC sınıflandırmasıMalzeme
    • ETIM KoduEC003058
    • ETIM AdıFibre- / chipboard
    • Uniclass 2015 koduPr_25_71_97
    • Uniclass 2015 açıklamasıWood-based boards
    • CSI MasterFormat 2014 kodu07 44 00
    • CSI MasterFormat 2014 başlığıFaced Panels
    • OmniClass numarası23-15 15 19
    • OmniClass başlığıWall Coverings

    Bölge bulunurluk durumu

    Avrupa Asya Okyanusya