Publiko produktet
PP10 Roof Pipe Supports, with Roller for pipe sizes up to 3-1/2? OD

PP10 Roof Pipe Supports, with Roller for pipe sizes up to 3-1/2? OD

The PP10 with Roller model is designed to support gas pipe up to 3 ½” OD with a standard height of up to 12” above the roof surface. Available up to 16” height by request.

To accommodate single or multiple pipes of any height or width, PHP custom engineers and manufacturers roof pipe supports using an innovative process that results in no rooftop penetrations. Our pipe hangers and pipe supports are manufactured with hot-dipped galvanized components, and bases of high density polypropylene with a UV additive, providing ultimate stability and weather resistance. Pipe hangers and roof pipe supports can also be mounted on flat or sloped roofs and are engineered with telescoping frames for adjustable height and to perfectly align with spacing requirements.
Teknik özellikler
  • Benzersiz ref.php-systems-design-pp10-r
  • Ürün ailesiPipework/Ductwork Mechanical Fasteners/Supports
  • Ürün grubuPipe Supports
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2016-04-07
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiSıhhi tesisat - Boru desteği