Publiko produktet
Rect. gutter
Plannja

Rect. gutter

5.0 / 5 yıldız5.0(9 incelemeler)

Rect. gutter has a length of 3,000 mm. Fits gutters with a dimension of 125 mm.
Plannja's Square Rainwater System suits all kinds of roofs and roof coverings. Plannja Square Rainwater System is functional and easily installed. It is at the same time economic and attractive. Rectangular gutters harmonise simply with the angles of the roof and building. By combining Plannja’s rectangular gutters with Plannja’s rould pipes, new aesthetic possibilities are created. In order to increase the life of the products, the steel is lacquered on both sides with a resistant thick-layer coating. Plannja Rainwater System really stands up to the forces of the seasons with rain, snow, ice and meltwater.

Teknik özellikler
  • Benzersiz ref.steel-square-Rect-Gutter
  • Ürün ailesiRAINWATER SYSTEM
  • Ürün grubuRAINWATER SYSTEM
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2022-09-06
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiYapı - Tavan Aksesuarları

Bölge bulunurluk durumu

Avrupa