Publiko produktet
Extruded Aluminum Sight Screen - 4" Deep - Vertical Cladding - VT-654
Pottorff

Extruded Aluminum Sight Screen - 4" Deep - Vertical Cladding - VT-654

Extruded Aluminum Sight Screen
4" Deep - Vertical Cladding

The VT-654 equipment screen incorporates a vertical "T" blade to match common building cladding systems and keeps screen equipment from line of sight. The VT-654 is available in a wide array of finishes including custom color matching.

Özellikler
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 2" x 1-1/2" x 0.081" thick (51 x 38 x 2) angle.

    Blades: 0.081" (2) thick vertical cladding T-style.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:
    72" x 144" (1829 x 3658) or 144" x 72" (3658 x 1829)
    Multiple Section: Unlimited


    Ratings

    Free Area: 3.4 ft2 (0.32 m2)

Teknik özellikler
  • Benzersiz ref.Extruded-Aluminum-Sight-Screen-4-Deep-Vertical-Cladding-VT-654
  • Ürün ailesiArchitectural Products
  • Ürün grubuEquipment Screens
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2024-07-16
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiHVAC - Mekanik Havalandırma
  • Uniclass 2015 koduSs_25_50_45_45
  • Uniclass 2015 açıklamasıLouvre screen systems