Publiko produktet
35168 - ALPA S® - Alpa timed shower mixer, exposed, elbow connectors, ck, S
Presto

35168 - ALPA S® - Alpa timed shower mixer, exposed, elbow connectors, ck, S

35168 - ALPA S® - Alpa timed shower mixer, exposed, elbow connectors, ck, S35168 - ALPA S® - Alpa timed shower mixer, exposed, elbow connectors, ck, S

Özellikler
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 6 l/min with integrated flow limiter
    • Anti-water-hammering design

    > Flow time :

    • 30 seconds (- 10 / + 5 seconds)

    > Hydraulic supply :

    • Angled connectors F 3/4" (20x27) x M 1/2" (15x21)
    • On ALPA S® mixer with NF non return valves

    > Material and colour finish :

    • Chrome-plated knob

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Adjustable tamper-proof temperature limiter to prevent scalding
    • S® anti-blocking system preventing continuous flow

    > Delivered with :

    • 2 Filter gaskets
    • 3 Union nuts 3/4" (20x27)
    • 2 angled connectors M 3/4" - F 1/2"

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12156
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Teknik özellikler
  • Benzersiz ref.35168
  • Ürün ailesiSanitary
  • Ürün grubuShower
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-09-22
  • Baskı numarası1
İlgili
  • Tasarım yeriFransa
  • Üretim yeriFransa
Sınıflandırma
  • BIMobject kategorisiHijyenik - Duşlar

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika