Publiko produktet
38222 - PRESTO 50 B - Mechanical timed-flow single tap for shower, concealed
Presto

38222 - PRESTO 50 B - Mechanical timed-flow single tap for shower, concealed

38222 - PRESTO 50 B - Mechanical timed-flow single tap for shower, concealed

Özellikler
  • > Working pressure :

    • 1 to 5,5 bar (15 to 80 psi)

    > Flow :

    • 8 l/min from 1 to 6 bar with integrated flow limiter
    • Flow rate control through a ring nut
    • Anti-water-hammering design

    > Flow time :

    • 30 seconds (± 5 sec.)

    > Hydraulic supply :

    • M G 3/4" (20x27) - Cold or premixed water

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Non-turnable, push button
    • Non-removable, wear-proof red marker

    > Delivered with :

    • 1 Vandal-proof face plate in stainless steel
    • 1 Fitting template
    • 1 Flat gasket
    • 1 Filter gasket
    • 2 Union nuts 3/4" (20x27) for 14x16 mm tube
    • Instruction manual

    > Standards & approvals :

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
    • LEED 2009 building project's compliant
Teknik özellikler
  • Benzersiz ref.38222
  • Ürün ailesiSanitary
  • Ürün grubuShower
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2025-07-30
  • Baskı numarası1
İlgili
  • Tasarım yeriFransa
  • Üretim yeriFransa
Sınıflandırma
  • BIMobject kategorisiHijyenik - Duşlar

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika