Publiko produktet
63220 - P504s Wall-mounted single timed washbasin tap 15s, cold, G1/2, 150mm
Presto

63220 - P504s Wall-mounted single timed washbasin tap 15s, cold, G1/2, 150mm

63220 - P600 / P500 - P504s Wall-mounted single timed washbasin tap 15s, cold, G1/2, 150mm

Özellikler
  • > Working pressure:

    • 1 to 5 bar

    > Flow:

    • 3 l/min at 3 bar - 4-position flow adjustment device
    • Anti-water-hammering design

    > Flow time:

    • 15 seconds (± 5 sec.)

    > Hydraulic supply:

    • M G 1/2" (15x21) - Cold water

    > Thermal resistance:

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security:

    • Patented anti-blocking "S" system to avoid the water to flow continuously
    • Interchangeable head and anti-rotation push-button
    • Non-removable, wear-proof coloured marker

    > Dimensions:

    • 150mm projection

    > Delivered with:

    • Instruction manual

    > Standards & approvals:

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Teknik özellikler
  • Benzersiz ref.63220
  • Ürün ailesiSanitary
  • Ürün grubuTapware - Single, Mixers
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-09-01
  • Baskı numarası1
İlgili
  • Tasarım yeriFransa
  • Üretim yeriFransa
Sınıflandırma
  • BIMobject kategorisiHijyenik - Musluklar/ Bataryalar

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika