Publiko produktet
Table-mounted black outlet with single tap, removable spout, vacuum
Presto

Table-mounted black outlet with single tap, removable spout, vacuum

725021 - Table-mounted black outlet with single tap, removable spout, vacuum, First Labo 

Özellikler
  • Fluid:

    • Vacuum

    Operation:

    • Fluid release and shut-off via ergonomically shaped handwheel: 2.5 handwheel turns
    • Removable splined nozzle Ø 6 mm
    • Direct control

    Flow rate:

    • Adjustable via cartridge

    Connection:

    • Threaded tail M G'1/2

    Using pressure:

    • Minimum: 1 mbar abs
    • Recommended: 1000 mbar abs
    • Maximum: 7 bar (atm)

    Materials and colors:

    • Brass body and nozzle
    • Polypropylene handwheel
    • Black epoxy-painted body: chemical resistance
    • Grey handwheel and plate indicating empty fluid in accordance with EN 13792

    Installation:

    • Mounting on table, work bench

    Safety:

    • Anti-rotation fastening with steel claw washer

    Standards and approvals:

    • Colours complying with NF EN 13792 standard.
Teknik özellikler
  • Benzersiz ref.725021
  • Ürün ailesiSanitary
  • Ürün grubuLaboratory
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-04-01
  • Baskı numarası1
İlgili
  • Tasarım yeriFransa
  • Üretim yeriFransa
Sınıflandırma
  • BIMobject kategorisiTıbbi - Laboratuvar Ekipmanı

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika