Publiko produktet
Single tap wall-mounted outlet with removable spout, black, compressed air
Presto

Single tap wall-mounted outlet with removable spout, black, compressed air

726031 - Single tap wall-mounted outlet with removable spout, black, compressed air

Özellikler
  • Fluid:

    • Compressed air

    Operation:

    • Fluid release and shut-off via ergonomically shaped handwheel: 2.5 handwheel turns
    • Direct operated

    Flow rate:

    • Adjustable via cartridge

    Connection:

    • Threaded tail M G 1/2"

    Using pressure:

    • Minimum: 1 bar
    • Recommended: 5 bar
    • Maximum: 7 bar

    Materials and colors:

    • Brass body and nozzle
    • Polypropylene handwheel
    • Black epoxy-painted body: chemical resistance
    • Blue handwheel and plate indicating fluid according to EN 13792
    • Yellow pad indicating fluid according to EN 13792

    Installation:

    • Wall deck-mounting

    Standards and approvals:

    • Colors complying with NF EN 13792 standard.
Teknik özellikler
  • Benzersiz ref.726031
  • Ürün ailesiSanitary
  • Ürün grubuLaboratory
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-04-01
  • Baskı numarası1
İlgili
  • Tasarım yeriFransa
  • Üretim yeriFransa
Sınıflandırma
  • BIMobject kategorisiTıbbi - Laboratuvar Ekipmanı

Bölge bulunurluk durumu

Asya Avrupa Afrika Güney Amerika Okyanusya Kuzey Amerika