Hizmetlerimizi sunmak için çerezler kullanıyoruz

Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz

Roof sandwich panels with 80mm PIR/PUR core

Özgün ref.: PIR-PUR-RSP-80mm
Marka: Profholod
Ürün ailesi: Sandwich panel
Ürün grubu: Roof sandwich panel
İle (mm): 1000
Yayınlanma tarihi: 1918-09-19
Sürüm: 1
Tip: İnşaat Malzemesi
indirme (2)

Polyisocyanurate (PIR) panels

Sandwich panels with the fire-proof polyisocyanurate PIR filler are designed for construction of big refrigerating groups, terminals and other buildings with the elevated fire safety requirements. They have the best characteristics among the hydro and heat insulation materials, and are easy to mount. They can have smooth or profiled surface of any RAL color.

Polyurethane foam (PUR) panels

Polyurethane foam PUR sandwich panels are designed for the construction of refrigerating chambers, small warehouses, heat-insulation of industrial facilities, construction of technical and auxiliary buildings. They have the elevated hydro and heat insulation properties, are economical and easy to mount. They can have smooth or profiled surface of any RAL color.

Functions:

- roofs

Usage:

- refrigerating warehouses

- commercial and industrial buildings

- logistics centers

- offices

- rural constructions

- sport halls

Technical details:

- core: polyisocyanurate PIR, polyurethane PUR

- thickness: 80/120 (mm)

- thermal insulation U: 0,21 [80/120] (W/m²K)

- weight: 11,5 (kg/m²)

- module widght: 1000 (mm)

- total widght: 1070 (mm)

- panel lenght: 2,00 – 13,60 (m)

- standard plate thickness: 0,50 (mm)

- adjusted outer plate thickness: 0,40 – 0,70 (mm)

- adjusted inner plate thickness: 0,40 – 0,70 (mm)

- coatings: Ral, Zinc, Aisi 304, Aisi 430, PVDF, PuralFarm, Granit Farm, Food Safe

- fire resistance: RE30

- minimum roof inclination > 7% – for panels joined at length or with skylights > 5% – for continuous panels and without skylights

- reaction to fire (Euroclass): C-s2-d0

- colors: all colors in RAL-catalog

Outer profiles:

- trapezoidal

Inner profiles:

- microprofiled

- smooth


Ana malzeme: Polyisocyanurate PIR
İkincil malzeme: Steel
Tasarım yeri: Russia
Üretim yeri: Russia

BIMobject Kategorisi: Construction - Roof
IFC sınıflandırması: Roof
UNSPSC adı: Insulation
UNSPSC kodu: 3014
Uniclass 1.4 Kod: L66183
Uniclass 1.4 Tanım: Insulating board
Uniclass 2.0 Kod: PR-60-88-83
Uniclass 2.0 Tanım: Structural Insulated Roof Panels
Uniclass 2015 Kod: Pr_20_93_84_84
Uniclass 2015 Tanım: Structural insulated roof panels
NBS Reference Kod: 20-10-60
NBS Reference Tanım: Panel Roof Structure Systems
CSI MasterFormat 2014 Code: 07 41 00
CSI MasterFormat 2014 Title: Roof Panels
OmniClass Numarası: 23-13 35 21 19 15
OmniClass Başlığı: Structural Insulated Panels
Bu ürün burada mevcut:
Europe
  • Russia

BIMobject SEEK Properties

Construction - Roof

İsim Değer
Color any RAL color
Core Material Polyisocyanurate (PIR) ; Polyurethane (PUR)
Covering Type Ral ; Zinc ; Aisi 304 ; Aisi 430 ; PVDF ; PuralFarm ; Granit Farm ; Food Safe
Exposure Snow load
Fire Rating Class 40mm - RE 15 ; 60-150mm - RE 30
Flame Spread Index C-s2-d0
Height 1000
Installation Method Mounting screws to the metal purlins
Intended Function Waterproofing ; Thermal insulation
Joint Overlap Lapped
Minimum Panel Length 2000
Panel Thickness 40 mm — 150 mm
Panel Width 1000
Sheet Type Metal
Texture Trapezoidal ; Microprofiled ; Smooth
Thickness 0.4 mm — 0.7 mm
Weight per Square 7.9 kg — 11.8 kg

Bütün BIM objeleri gerçek üreticilerin doğrulanmış ve onaylanmış gerçek ürünleridir.