Publiko produktet
Solo Slim LED Ceiling and wall 4000K D430 mm DID
Solo Slim LED Ceiling and wall 4000K D430 mm DID
Solo Slim LED Ceiling and wall 4000K D430 mm DID
Solo Slim LED Ceiling and wall 4000K D430 mm DID
Solo Slim LED Ceiling and wall 4000K D430 mm DID
    REGENT

    Solo Slim LED Ceiling and wall 4000K D430 mm DID

    4.7 out of 5 stars4.7(21 reviews)
    At a height of frame of only 53 mm, it appears as if the Solo Slim LED is floating on the ceiling. At the same time, the beautifully slimline luminaire excels with a number of inner values: extremely even spread of light, highly efficient, DALI-dimmable, suitable for emergency lighting, and optionally equipped with Tunable White technology to enable the light to be adjusted dynamically. And all contained within a perfect “one-piece” aluminium housing.
    Özellikler
    • FEATURES: Height of frame only 53 mm; one-piece look aluminium housing, first-class workmanship makes for seamless surface; Extremely even spread of light across the opal diffuser; Up to UGR ≤ 22; Optional halo effect through indirect component; Highly Efficient state-of-the-art LEDs; Available with Tunable White – enabling the colour temperature to be adjusted to align with daylight conditions; Neat shadow gap SPECIFICATIONS: Diameters: 430 mm, 530 mm, 680 mm, 980 mm; Maximum luminance Lmax ≥ 65° ≤ 3000 cd/m2; Luminaire efficiency up to 134 lm/W; Operating unit integrated; Dimmable digital DALI; Suitable for emergency lighting (DC-compatible); Available with emergency unit; LED board and optics replaceable; IP44 kit optional (not available with indirect component) TECHNICAL DATA: System power: 9 W / 11 W / 19 W / 21 W / 18 W / 20 W / 31 W / 33 W / 49 W / 30 W / 32 W / 46 W / 48 W / 75 W / 66 W / 68 W / 92 W / 94 W / 156 W; Luminous flux of luminaire: 1150 lm / 1060 lm / 1160 lm / 2150 lm / 1980 lm / 2200 lm / 2050 lm / 3600 lm / 3350 lm / 5200 lm / 4750 lm / 3850 lm / 3550 lm / 5600 lm / 8500 lm / 7900 lm / 8600 lm / 8000 lm / 11300 lm / 10400 lm / 17200 lm / 15900 lm; Colour temperature: 4000 K / 3000 K / 2700-6500 K; Colour Rendering Index: CRI >80; Maintained luminous flux: L80 (B10) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP40 FIELDS OF APPLICATION: Office & Education, Retail & Hospitality
    Teknik özellikler
    • Benzersiz ref.solo_slim_led_ceiling_and_wall_mounted_4000k_d430_mm_did
    • Ürün ailesiRound luminaires
    • Ürün grubuSolo
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2018-03-04
    • Baskı numarası1
    • Yükseklik (mm)81
    • Genişlik (mm)430
    İlgili
    • Ana malzemeMetal
    • Tasarım yeriİsviçre
    • Üretim yeriİsviçre
    Sınıflandırma
    • BIMobject kategorisiAydınlatma - Tavan Monteli
    • IFC sınıflandırmasıAydınlatma Armatürü
    • UNSPSC adıLighting Fixtures and Accessories
    • UNSPSC kodu3911
    • Uniclass 2015 koduPr_70_70_48
    • Uniclass 2015 açıklamasıLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 kodu26 50 00
    • CSI MasterFormat 2014 başlığıLighting
    • OmniClass numarası23-35 45 15
    • OmniClass başlığıLamps
    • CSI UniFormat II koduD5020
    • CSI UniFormat II başlığıLighting & Branch Wiring

    Bölge bulunurluk durumu

    Avrupa Asya Okyanusya Afrika
    Åland
    Afganistan
    Amerikan Samoası
    Mısır
    Almanya
    Azerbaycan
    Avustralya
    Andorra
    Bahreyn
    Cook Adaları
    Arnavutluk
    Bangladeş
    Fiji
    Avusturya
    Bhutan
    Fransız Polinezyası
    Belçika
    Birleşik Arap Emirlikleri
    Guam
    Beyaz Rusya
    British Indian Ocean Territory
    Kiribati
    Bosna Hersek
    Brunei Sultanlığı
    Kuzey Mariana Adaları
    Bulgaristan
    Christmas Adası
    Marshall Adaları
    Cebelitarık
    Çin
    Mikronezya Federal Devletleri
    Çek Cumhuriyeti
    Cocos Adaları
    Nauru
    Danimarka
    Endonezya
    New Caledonia
    Estonya
    Ermenistan
    Niue
    Faroe Adaları
    Filipinler
    Norfolk Adası
    Finlandiya
    Filistin
    Palau
    Fransa
    Güney Kore
    Papua Yeni Gine
    Guernsey
    Gürcistan
    Pitcairn Adaları
    Hırvatistan
    Hindistan
    Samoa
    Hollanda
    Hong Kong
    Solomon Adaları
    İngiltere
    Irak
    Timor-Leste
    İrlanda
    İran
    Tokelau
    Isle of Man
    İsrail
    Tonga
    İspanya
    Japonya
    Tuvalu
    İsveç
    Kamboçya
    United States Minor Outlying Islands
    İsviçre
    Katar
    Vanuatu
    İtalya
    Kazakistan
    Wallis ve Futuna
    İzlanda
    Kırgızistan
    Yeni Zelanda
    Jersey
    Kuveyt
    Karadağ
    Kuzey Kore
    Kıbrıs
    Laos
    Kuzey Makedonya
    Lübnan
    Letonya
    Macau
    Liechtenstein
    Maldivler
    Litvanya
    Malezya
    Lüksemburg
    Moğolistan
    Macaristan
    Myanmar (Burma)
    Malta
    Nepal
    Moldova
    Özbekistan
    Monako
    Pakistan
    Norveç
    Singapur
    Polonya
    Sri Lanka
    Portekiz
    Suriye
    Romanya
    Suudi Arabistan
    Rusya
    Tacikistan
    San Marino
    Tayland
    Sırbistan
    Tayvan
    Slovakya
    Türkiye
    Slovenya
    Türkmenistan
    Svalbard
    Umman
    Ukrayna
    Ürdün
    Vatikan
    Vietnam
    Yunanistan
    Yemen