Publiko produktet
Ruskin Aluminum Stationary Louver ELF811SH
Ruskin Aluminum Stationary Louver ELF811SH
    Ruskin

    Ruskin Aluminum Stationary Louver ELF811SH

    4.6 / 5 yıldız4.6(9 incelemeler)
    The ELF811SH Stationary Louver is a 4" deep stationary louver with a 45 degree blade angle. It features:

    • 44% free area.
    • Hidden mullions for attractive appearance.
    • All aluminum construction for low maintenance and high resistance to corrosion.
    Özellikler
    • The ELF811SH Stationary Louver is a 4" deep stationary louver with a 45 degree blade angle. It features:

      • 44% free area.

      • Hidden mullions for attractive appearance.

      • All aluminum construction for low maintenance and high resistance to corrosion.

    Teknik özellikler
    • Benzersiz ref.rd-34
    • Ürün ailesiFixed Exterior Louvers and Grilles
    • Ürün grubuStationary Louvers
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2009-09-09
    • Baskı numarası1
    Bağlantılar
    Sınıflandırma
    • BIMobject kategorisiKapılar - Çatı pencereleri

    Bölge bulunurluk durumu

    Kuzey Amerika
    Birleşik Devletler