Publiko produktet
42000 Series Premier Wood Lockers - Double Tier - Standard Hasps - 1 Wide

42000 Series Premier Wood Lockers - Double Tier - Standard Hasps - 1 Wide

Constructed of high- pressure premium laminate and industrial grade particle board, the Salsbury 42000 series 12" wide double tier premier wood lockers offer ample space for personal storage needs and are ideal for settings requiring contemporary designs and finishes. These spacious 12" wide premier wood lockers feature a decorative laminate finish that is stain and scratch resistant and available in arctic white, winter fog, carbon mesh, silver teak, red oak and skyline walnut premium finishes. 12" wide premier lockers come in 15”, 18” and 21” depths and feature matching edge banding around the doors and front frames. Optional matching laminated sloping hoods and side panels easily attach to 12" wide premier lockers and provide a finished look to an individual locker or a row of lockers. 12" wide premier lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 12’’ W x 3/4’’ D and include a black name / number plate (custom engraving #44460 is available as an option upon request). All locker doors also feature European soft-close hinges with opening angles of 110 degrees and include decorative hasps for padlocks. One wide premier lockers are available as fully assembled units only. Three (3) wide premier lockers are also available as fully assembled units only and require minor assembly.
Özellikler
  • Constructed of industrial grade particleboard and covered with premier high-pressure laminate that is stain and scratch resistant with a decorative interior finish Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired Available in arctic white, winter fog, carbon mesh, silver teak, red oak, or skyline walnut finish and include a black name / number plate Premier lockers are available with hasps, resettable combination locks, or electronic locks Premier lockers include a black laminated base and are available in 6 feet high (add 4" for base) 15" deep lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 13-3/4" deep 18" deep lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 16-3/4" deep 21" deep lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 19-3/4" deep Each compartment includes a 5" deep shelf and a double prong ceiling hook Available as 1 wide or 3 wide units 1 wide units come fully assembled while 3 wide units require minor assembly All locker doors are 12" wide x 3/4" deep All locker doors include European soft close hinges and matching edge banding Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936
Teknik özellikler
  • Benzersiz ref.42000_Series_Premier_Wood_Lockers_Double_Tier_Standard_Hasps_1_Wide
  • Ürün ailesiPremier Wood Lockers
  • Ürün grubu12"W Lockers
  • TipDigital Inventory (Products)
  • Yayınlanma tarihi2024-04-19
  • Baskı numarası1
  • Yükseklik (inç)76
  • Genişlik (inç)12
İlgili
  • Ana malzemeMDF
  • İkincil malzemeLaminat
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiMobilya - Raf ve Depolama

Bölge bulunurluk durumu

Kuzey Amerika
Anguilla
Antigua ve Barbuda
Aruba
Bahamalar
Barbados
Belize
Bermuda
Birleşik Devletler
Caribbean Netherlands
Cayman Adaları
Curaçao
Dominik
Dominik Cumhuriyeti
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
İngiliz Virjin Adaları
Jamaika
Kanada
Kostarika
Küba
Martinique
Meksika
Montserrat
Nikaragua
Panama
Porto Riko
Saint Barthélemy
Saint Kitts ve Nevis
Saint Lucia
Saint Martin
Saint Pierre ve Miquelon
Saint Vincent ve Grenadines
Sint Maarten
Trinidad ve Tobago
Turks ve Caicos Adaları
Virjin Adaları