Publiko produktet
52000 Series Standard Metal Lockers - Double Tier - 3 Wide

52000 Series Standard Metal Lockers - Double Tier - 3 Wide

Constructed of 16 gauge steel, Salsbury 52000 series 15" wide standard lockers offer ample space for personal storage needs. 15" wide double tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 15" wide and three (3) wide lockers are 45" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 15" and 18" depths. 15" wide double tier standard lockers include a double prong ceiling hook and three (3) wall hooks. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request. 

Özellikler
  • Constructed of 16 gauge steel

    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications

    25% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have compartment sizes that are 15" wide, 36" high and 15" or 18" deep

    Available as 1 wide or 3 wide units

    Each locker compartment features 3 wall hooks

    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Teknik özellikler
  • Benzersiz ref.52000_Series_Standard_Metal_Lockers_Double_Tier_3_Wide
  • Ürün ailesiMetal Lockers
  • Ürün grubu15" Wide Standard - Double Tier
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2018-03-20
  • Baskı numarası1
  • Genişlik (inç)45
İlgili
  • Ana malzemeÇelik
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiMobilya - Raf ve Depolama
  • Uniclass 2015 koduPr_40_30_78_48
  • Uniclass 2015 açıklamasıLockers
  • CSI MasterFormat 2014 kodu10 51 13
  • CSI MasterFormat 2014 başlığıMetal Lockers
  • OmniClass numarası23-19 13 11
  • OmniClass başlığıMetal Lockers
  • CSI UniFormat II koduE2010
  • CSI UniFormat II başlığıFixed Furnishings