Hizmetlerimizi sunmak için çerezler kullanıyoruz. Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz.
;

Schüco Door ADS 60, Outward opening

Özgün ref.: schueco_ads_60_outward_opening
Marka: Schüco
Ürün ailesi: Doors (ADS / AD)
Ürün grubu: Outward Opening
Derinlik (mm): 60
Yayınlanma tarihi: 2018-07-03
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (3)

Outward opening aluminium door system with a basic depth of 60 mm

  • Thermally insulated composite profile
  • Burglar resistance WK2 in accordance with DIN EN 1627
  • Can be used on panic doors
  • Flat threshold or threshold with rebate can be used
  • Can be integrated in Schüco Façade Systems

Schüco ADS 60, thermally insulated aluminium door system
With 60 mm basic depth.

Design features:
Internal and external flush-fitted door constructions with 5 mm shadow joint on both sides; with 11 mm shadow joint for double-leaf panic doors.
The door leaves must have a four-sided mitre-cut leaf profile.
The door leaf profiles are fitted with thermal breaking split insulating bars.
The system must be fitted with square glazing beads.
If there are no other requirements specified for the sill by standards / guidelines / local building regulations, the bottom door sill must be fitted with an aluminium/plastic rebate threshold, height 20 mm, and a gasket system for sealing at a test pressure of up to 150 PA in accordance with DIN EN 12208.


Profile basic depths:
Outer frame, mullion, transom 60 mm
Leaf frame (door), flush-fitted 60 mm

Profile face widths:
Outer frame / sill, bottom 106 mm
Outer frame, side and top 69 mm
Mullion 94 mm
Transom 94 mm
Inward-opening leaf frame,
flush-fitted inside and outside,
continuous 73 mm
Outward-opening leaf frame,
flush-fitted inside and outside,
continuous 98 mm
Meeting stile profile 65 mm
Leaf mid-rail 94 mm


Ana malzeme: Aluminium
İkincil malzeme: Glass
Tasarım yeri: Germany
Üretim yeri: Germany

BIMobject Kategorisi: Kapılar - Kapı Kiti
IFC sınıflandırması: Door
UNSPSC adı: Doors
UNSPSC kodu: 301715
Uniclass 2.0 Kod: SS-25-30-20-20
Uniclass 2.0 Tanım: Doorset Systems
Uniclass 2015 Kod: Ss_25_30_20_25
Uniclass 2015 Tanım: Doorset systems
NBS Reference Kod: 25-30-20-20
NBS Reference Tanım: Doorset Systems
Bu ürün burada mevcut:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Door sets

İsim Değer
Door Frame Material Aluminium
Door Height — 2500 mm
Door Type revolving
Door Width 800 mm — 1100 mm
Frame Material Aluminium
Integrated Entrance Framing True
Integrates With Windows True
Maximum Door Height 2500 mm
Maximum Door Width 1100 mm
Minimum Door Width 800 mm
System Depth 60 mm

BIMobject®