UVC disinfection linear TMS160C 1X36W TUV SLV/6 R Sensor
Order code: 911401555171
The UV-C linear with sensor is designed for the disinfection of surfaces and issuitable for a wide range of applications. The UV-C linear provides universal UV-C irradiance with homogenous distribution. Its disinfection capability is based on the wattage used and a specific exposure time for a given distance from that surface. No persons or animals should be present at the time of usage, due to the high risk of harm to eyes and skin. It comes with safeguard controls using sensor monitoring, which automatically shuts down the UV-C linear should a person or animal be detected within the range of the sensor. The performance is enhanced by a highly reflective and durable aluminium body, which improves its efficacy even further and directs the UV-C light to the to-be-irradiated surfaces and within the sensor range.
Bölge bulunurluk durumu
| Asya |
|---|
Azerbaycan |
Bangladeş |
Bhutan |
British Indian Ocean Territory |
Brunei Sultanlığı |
Christmas Adası |
Çin |
Cocos Adaları |
Endonezya |
Ermenistan |
Filipinler |
Güney Kore |
Gürcistan |
Hindistan |
Hong Kong |
Japonya |
Kamboçya |
Kazakistan |
Kırgızistan |
Kuzey Kore |
Laos |
Macau |
Maldivler |
Malezya |
Moğolistan |
Myanmar (Burma) |
Nepal |
Özbekistan |
Pakistan |
Singapur |
Sri Lanka |
Tacikistan |
Tayland |
Tayvan |
Türkmenistan |
Vietnam |