Publiko produktet
Brick Light
Brick Light
Brick Light
Brick Light
Brick Light
Brick Light
Brick Light
Brick Light
    Simes

    Brick Light

    Brick Light camouflages itself with the brick texture not only by taking on the form and the dimensions of the brick, but also by adopting the same modes of handling, assembly and installation thanks to its characteristics of resistance and manageability. The restrained and basic archetype form allows a perfect integration in walls. It is endlessly declinable and talks together with the rythm of the surfaces and appropriate lighting needs designed for integration with exposed brick surfaces such as:
    exterior and interior
    flush with walls , recessed or protruding
    on a flat masonry or curvilinear wall
    concave or convex
    at the centre or at an edge
    isolated or arranged
    at intervals or in a continous line
    free or according to a plan
    “I took the light and made it tangible...” James Turrell

    Özellikler
    • BRICK of LIGHT WALL RECESSED
      Art. B.9000W
      MODULES LED 3000K  24V CRI 80 MacAdam step 3
      Rated luminaire luminous flux: 120lm
      Rated input power: 2.9W
      Luminaire efficacy: 41lm/W
      Requires remote power supply
      CE

      LUMINAIRE TYPE
      Wall recessed luminaire (version B.9000W). Stand Alone luminaire (version B.9005W). IP rating IP 65
      MATERIAL CHARACTERISTICS
      Base in aluminium die cast housing in EN AB-47100 (low copper content) with high resistance against corrosion. Stone wash surface treatment prior to painting process. A4 grade Stainless Steel screws with 2,5-3% molybdenum content which increases the resistance against corrosion. Diffuser made of acid-etched pressed glass. Painting Process : 3 Step Process
      1) Surface treatment with BONDERITE. A heavy metal free chemical surface treatment containing ceramic nano particles giving a cohesive, inorganic and highly dense protective coating. 2) PRE POLYMERIZATION a process of introducing an epoxy primer with excellent characteristics to the paint which also offers very high resistance to oxidation due to its Zinc content. 3) POLYMERIZATION a process with the application of polyester powder with high resistance against UV rays and harsh weather conditions. Resistance test protection for Marine applications for 1200h. Mechanical resistance IK 08. Compression resistance: Full brick 60N/mm², BRICK of LIGHT 100N/mm².
      LIGHTING PERFORMANCE
      LOR -- INSTALLATION AND MAINTENANCE
      This luminaire has been manufactured with hand crafted procedures, therefore small imperfections, subsidence of the glass surface, actual cracks and future, colour ripples and variations over time, are deliberately present and they are a feature of the glass, proving the hand-made manufacturing procedure.
      WIRING
      Luminaire hard wired with 5m single neoprene cable for installation in exposed brick walls or other construction materials in place (version B.9000W) . Luminaire operating on Lithium polymers fed Battery via a micro USB plug with a maximum power of 10 hours to be used as a portable decorative luminaire for the exterior. Lateral ON-OFF and three step (30% - 70%- 100%) dimming switch. Supplied with Micro USB cable and Power supply 230V (version B.9005W). Isolation: CLASS III . Available colours: White (cod.01). Weight: 3.5 Kg Glow Wire test: --
      BRICK of LIGHT PATENTED, REGISTERED DESIGN
      Brick of Light has been developed with reference to the standard Italian brick.
      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.
      LED circuit boards are engineered accordingly to actual Lumen Maintenance regulation (LM80) and Technical Memorandum (TM21) where uniformity and quality of light is 50.000 hours referred to L70  B20 Ta 25°C.Lifecycle refers to LED circuit boards only, all others components of the luminaire are excluded.

    Teknik özellikler
    • Benzersiz ref.BRICK-LIGHT
    • Ürün ailesiStep light
    • Ürün grubuBrick light
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2018-08-28
    • Baskı numarası2
    • Yükseklik (mm)120
    • Genişlik (mm)250
    • Derinlik (mm)55
    İlgili
    • Ana malzemeCam
    • İkincil malzemeAlüminyum
    • Tasarım yeriİtalya
    • Üretim yeriİtalya
    • Ağırlık net (Kg)3
    Sınıflandırma
    • BIMobject kategorisiAydınlatma - Dış mekan
    • IFC sınıflandırmasıAydınlatma Armatürü
    • UNSPSC adıLighting Fixtures and Accessories
    • UNSPSC kodu3911
    • Uniclass 2015 koduEF_70_80
    • Uniclass 2015 açıklamasıLighting
    • CSI MasterFormat 2014 kodu26 56 00
    • CSI MasterFormat 2014 başlığıExterior Lighting
    • OmniClass numarası23-35 47 11
    • OmniClass başlığıLighting Fixtures
    • CSI UniFormat II koduD5020
    • CSI UniFormat II başlığıLighting & Branch Wiring