Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz here !

I agree
;

Siniat Nida ceiling DK/WON/CD 60 - 25

Özgün ref.: DK_WON_CD_60_25_ceiling
Marka: Siniat PL
Ürün ailesi: Ceilings
Ürün grubu: Suspended ceilings
Yayınlanma tarihi: 2017-09-20
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (7)
Suspended ceilings function aesthetically, hiding installations or structural components of the ceiling running above. They also create a fire resistant barrier and insulate the room acoustically and thermally. The sheathing of the ceiling construction is usually a 12.5 mm or 15 mm plasterboard. Special sound-absorbing ceilings use perforated plasterboards. The construction of a suspended ceiling grid consists of cold-formed sections installed in a single or double layered crossover. Suspended ceilings are hung on either rotary hangers with a spring and fixing rods or, in the case of fire protection ceilings, on nonius hangers or components for direct installation.

Suspended ceiling on a double-layered crossover steel strucutre (NIDA CD 60) with a 2x12.5 mm plasterboard layer.
System's properties depending on used panel types:
  • NIDA DK/WON/CD60-25/Expert: weight 19.1 kg/m2.
  • NIDA DK/WON/CD60-25/Woda: weight 20.1 kg/m2.
  • NIDA DK/WON/CD60-25/Ogien+: weight 22.7 kg/m2; fire resistance EI45.
  • NIDA DK/WON/CD60-25/WodaOgien+: weight 22.7 kg/m2; fire resistance EI45.
  • NIDA DK/WON/CD60-25/Twarda: weight 28.3 kg/m2; fire resistance EI45.
  • NIDA DK/WON/CD60-25/Hydro: weight 24.3 kg/m2; fire resistance EI45.


Ana malzeme: Gypsum
İkincil malzeme: Steel
Tasarım yeri: Poland
Üretim yeri: Poland

BIMobject Kategorisi: Yapı - Tavan
IFC sınıflandırması: Ceiling
UNSPSC adı: Gypsum board
UNSPSC kodu: 30161509
Uniclass 1.4 Kod: JK10
Uniclass 1.4 Tanım: Plasterboard dry lining/partitions/ceilings
Uniclass 2.0 Kod: SS-25-10-30-35
Uniclass 2.0 Tanım: Gypsum Board Partition Systems
Uniclass 2015 Kod: Ss_30_25_10_10
Uniclass 2015 Tanım: Board suspended ceiling systems
NBS Reference Kod: 25-10-30-35
NBS Reference Tanım: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Numarası: 23-15 19 00
OmniClass Başlığı: Ceiling Coverings, Claddings, and Linings
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Bu ürün burada mevcut:
Europe
  • Czech Republic
  • Estonia
  • Hungary
  • Latvia
  • Lithuania
  • Poland
  • Romania
  • Slovakia
  • Ukraine

BIMobject SEEK Properties

Construction - Ceilings

İsim Değer
Application Ceiling
Material Gypsum Plasterboard ; Steel
Thickness 235 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Material Gypsum Plasterboard ; Steel

BIMobject®