Publiko produktet
WEUS 1000.1302 SU-1009 Urinal and ROYAL 186 SMOOTH Flushometer
Sloan Valve

WEUS 1000.1302 SU-1009 Urinal and ROYAL 186 SMOOTH Flushometer

4.6 / 5 yıldız4.6(18 incelemeler)
SU-1009 Urinal and ROYAL 186 SMOOTH Flushometer
Özellikler
    • Complete urinal system including Royal flushometer designed to maximize performance
    • Thorough washdown flushing action
    • Durable, hygienc vitreous china construction
    • Vandal resistant stainless steel strainer included
    • IAPMO certified to meet or exceed ASME A112.19.2 standards
    • Water Sense listed by EPA that qualifies for most rebate programs
    • Meets ADA guidelines and ANSI A117.1 requirements when installed accordingly
    • Transformer Options
    • One EL-386 Transformer serves one (1) Optima® closet/urinal Flushometer
    • One EL-451 Transformer serves up to eight (8) Optima® closet/urinal Flushometers. Specify part number and number of transformers required accordingly
Teknik özellikler
  • Benzersiz ref.urinal-combos_weus-10001302
  • Ürün ailesiUrinals
  • Ürün grubuUrinal Flushometer Combos
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2022-04-26
  • Baskı numarası1
İlgili
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiHijyenik - Urinals
  • IFC sınıflandırmasıHijyen Terminali
  • ETIM KoduEC010235
  • ETIM AdıUrinal
  • UNSPSC adıUrinals
  • UNSPSC kodu30181506
  • Uniclass 2015 koduSs_40_15_75_92
  • Uniclass 2015 açıklamasıUrinal systems
  • CSI MasterFormat 2014 kodu22 42 13.16
  • CSI MasterFormat 2014 başlığıCommercial Urinals
  • OmniClass numarası23-31 21 00
  • OmniClass başlığıUrinals
  • CSI UniFormat II koduD2030
  • CSI UniFormat II başlığıSanitary Waste

Bölge bulunurluk durumu

Asya Kuzey Amerika Güney Amerika Afrika