SRG-X400 IP 4K Pan-Tilt-Zoom Camera With NDI® | HX Capability

SRG-X400 IP 4K Pan-Tilt-Zoom Camera With NDI® | HX Capability

Capture every point of view with excellent 4K* picture quality and efficient IP production workflow

The versatile SRG-X400 remotely controlled PTZ camera is ideal for a wide range of applications—from classrooms and meeting spaces to faith centers, lecture halls, and medical environments.

The camera's 1/2.5-type Exmor R™ sensor captures up to 4K* resolution images with excellent sensitivity, very low noise, and rich, natural color reproduction. It's complemented by the integrated high-resolution lens that offers zoom capability up to 40x in Full HD*** (30x in 4K), with an expansive wide-angle coverage of approx. 70° to capture every point of view.

High speed movement during preset recall captures the speaker's every movement, while Picture Freeze during transitions ensures your audience isn't disturbed by rapid camera movements. PTZ Motion Sync*** function allows smooth blending of separate pan, tilt and zoom movements for seamless, professional-looking transition.

Efficient IP-based live production is augmented with support for NDI®|HX (via optional license), allowing flexible configuration with other networked NDI®-enabled devices.

Images can also be reviewed remotely via a web browser, with support for RTSP (Real Time Streaming Protocol) ensuring smooth, stable streaming of video plus audio (from an optional microphone, available separately) over an IP network.

Installation and set-up is easy, with a new Picture Setting File*** allowing the same settings to be applied to multiple cameras through a web interface from a laptop or PC.

*Requires 4K optional license.
**NDI® is a registered trademark of NewTek, Inc.
***With Clear Image Zoom.
****Requires firmware V2.00.

Note 1: This product contains pre-installed software and requires the purchase of license keys to activate some functions.

Note 2: When using RM-IP500 firmware should be updated to V2.10 and for RM-IP10, firmware should be updated to V2.17.

Teknik özellikler
  • Benzersiz ref.SRG-X400-PTZ_Camera
  • Ürün ailesiProfessional Cameras
  • Ürün grubuPTZ and Remote Cameras
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2020-09-12
  • Baskı numarası1
İlgili
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiElektronikler - Güvenlik, Kameralar ve Aksesuarlar
  • UNSPSC adıSecurity cameras
  • UNSPSC kodu46171610
  • Uniclass 2.0 koduPR-16-15-22
  • Uniclass 2.0 açıklamasıDigital Cameras
  • Uniclass 2015 koduPr_75_75_15_22
  • Uniclass 2015 açıklamasıDigital cameras
  • NBS referans kodu16-15-22
  • NBS referans açıklamasıDigital Cameras
  • OmniClass numarası23-37 15 11 13

Bölge bulunurluk durumu

North America
Anguilla
Honduras
Jamaika
Martinique
Meksika
Montserrat
Nikaragua
Panama
Porto Riko
Saint Kitts ve Nevis
Saint Lucia
Saint Pierre ve Miquelon
Saint Vincent ve Grenadines
Saint Barthélemy
Sint Maarten
Bahamalar
Trinidad ve Tobago
Turks ve Caicos Adaları
Haiti
Virjin Adaları
Guatemala
Grenada
Antigua ve Barbuda
Aruba
Barbados
Belize
Bermuda
İngiliz Virjin Adaları
Kanada
Caribbean Netherlands
Cayman Adaları
Saint Martin
Kostarika
Küba
Curaçao
Dominik
Dominik Cumhuriyeti
El Salvador
Grönland
Guadeloupe
Birleşik Devletler