Publiko produktet
Poem 60x45 2L
Svedbergs

Poem 60x45 2L

Poem vanity unit 60x45cm with 2 drawers. The Poem furniture range by Svedbergs is available in five widths, two depths, and five standard colors. Along with several front options and three washbasins, Poem offers a wide range of choices in both size and design expression, from simple to the lavish. Poem is made from responsibly and sustainably sourced wood and is fully recyclable.
Teknik özellikler
  • Benzersiz ref.Poem60x452L
  • Ürün ailesiPoem
  • Ürün grubuBadrumsmöbler
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2024-08-26
  • Baskı numarası1
  • Yükseklik (mm)570
  • Genişlik (mm)600
  • Derinlik (mm)450
İlgili
  • Ana malzemeChipboard
  • Tasarım yeriİsveç
  • Üretim yeriİsveç
Sınıflandırma
  • BIMobject kategorisiHijyenik - Saklama