Publiko produktet
Line Shaft Hoist

Line Shaft Hoist

Our line shaft hoists make multi-line lifts easier than ever. These units install easily and use a single motor to drive one drum for each lift line, evenly distributing loading on the grid or building. They are ideal for lifting stage scenery, curtains, drapes, shell ceilings, lighting, and other items. Easy-to-use electric controls and standard four-pole rotary limit switches provide safe and consistent movement.

Made to last, our components are made of durable, heavy-duty materials. We guarantee consistent service life for your Thern Stage Equipment line shaft hoist by offering a two-year limited warranty to make sure you’re 100% satisfied.

Özellikler
  • Series LS2M

    • Line Speed (Average): 20 fpm
    • Max. Travel Distance: 50 ft
    • Max. Capacity: 1,500 lbs

    Series LS4M

    • Line Speed (Average): 20 fpm
    • Max. Travel Distance: 50 ft
    • Max. Capacity: 2,500 lbs

    Series LS6M

    • Line Speed (Average): 20 fpm
    • Max. Travel Distance: 50 ft
    • Max. Capacity: 3,500 lbs
Teknik özellikler
  • Benzersiz ref.line-shaft-hoist
  • Ürün ailesiHoists
  • Ürün grubuLine Shaft Hoist
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-01-29
  • Baskı numarası1
Bağlantılar
İlgili
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiElektronikler - Tiyatro ve sahne ekipmanları
  • CSI MasterFormat 2014 kodu41 22 23
  • CSI MasterFormat 2014 başlığıHoists
  • OmniClass numarası23-23 17 27
  • OmniClass başlığıHoists

Bölge bulunurluk durumu

Avrupa Kuzey Amerika