Publiko produktet
COMMERCIAL FLUSHOMETER TORNADO FLUSH®, BACK SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF, CEFIONTECT®
TOTO USA Inc

COMMERCIAL FLUSHOMETER TORNADO FLUSH®, BACK SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF, CEFIONTECT®

This wall-mounted, low consumption TORNADO FLUSH toilet works as a 1.0, 1.28, or 1.6 GPF (3.8, 4.8, or 6.0 LPF) toilet when paired with a flush valve of corresponding flush volume. Toilet can be mounted at ADA height.

Özellikler
        • TORNADO FLUSH® is a sustainable, high-performance system that effectively removes waste, utilizing 360º of cleaning power to scour the bowl and rim
        • Elongated Front Bowl
        • Wall-Mounted
        • CEFIONTECT ceramic glaze minimizes wast from sticking to porous ceramic surfaces.
        • Designed to work with TOTO 1.0, 1.28, and 1.6 EcoPower Flush Valves
        • Maximum static load rating of 1000 lbs when used with appropriate wall carrier
        • Back Spud inlet, less seat and flush valve
        • Flush Valve and seat not included
Teknik özellikler
  • Benzersiz ref.toto-CT728CUVG-flushometer
  • Ürün ailesiSanitary
  • Ürün grubuWater Operated Water Closets
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2023-06-28
  • Baskı numarası1
İlgili
  • Ana malzemeCamsı Porselen
Sınıflandırma
  • BIMobject kategorisiHijyenik - Tuvalet

Bölge bulunurluk durumu

Güney Amerika Kuzey Amerika
Arjantin
Birleşik Devletler
Bolivya
Meksika
Brezilya
Ekvador
Falkland Adaları (Islas Malvinas)
Fransız Guyanası
Guyana
Kolombiya
Paraguay
Peru
Şili
Surinam
Uruguay
Venezuela