Publiko produktet
TRIA - EIS 1
TRIA

TRIA - EIS 1

4.5 / 5 yıldız4.5(13 incelemeler)

Single-leaf hinged door with electro-zinc coated steel frame (1,5 mm thickness), cold-formed and construction by welding. An intumescent seal is embedded in the frame, which ensures the necessary tightness against flames and hot gases.

The leaf, with a door stop edge in all three sides of the frame, is made of two electro-zinc coated steel panels, ranging from 1 to 1,5 mm thick, and contains thermal insulating and acoustic materials according to Schröders constructive system. Side and over panels can be attached if its composition is similar to the leaf.

The pivoting behavior of the door is ensured by two welded hinges of the system (per leaf), with a 16 mm diameter solid steel pin and movement on thrust ball bearings, allowing an opening up to 180º.

Özellikler
  • Fire resistance:
    EI2 60 / E 60 / EW 60 tested in accordance with EN 1634-1
    Classification according to EN 13501-2

    Optional performance characteristics:
    • Smoke control Sa/S200 tested according to EN 1634-3
    • Air tightness according to EN 12207, up to class 4
    • Resistance to wind load according to EN 12210, up to class C5
    • Watertightness according to EN 12208, class 8A
    • Resistance to positive and negative pressure to 5000 Pa

    Door dimensions, free passage (mm):
    W x H (standard) 800 / 900 x 2000 / 2100
    W maximum 1500
    H maximum 3000
    external frame (standard) L + 148 x H + 74

    Construction:
    leaf thickness (mm) 68
    leaf weight (kg / m²) 37
    hinges (per leaf) 2
    vision panel (mm) Ø 350 / L≤ 942 x H≤ 2155
    Finishing (standard) electro-zinc coated steel for painting / lacquering in standard RAL colors= 7035, 7038, 9005
    Finishing (optional) stainless steel

    Lock and hardware varying options possible.

    Frame:
    F1 - standard frame, F2 - closed frame and F3 - frame + counter-frame
    Installation in masonry, concrete, aereated concrete, stud walls and special walls
    Fixation by stell rod or metal wall plugs

Teknik özellikler
  • Benzersiz ref.TRIA-EIS1
  • Ürün ailesiSingle Action Steel doors
  • Ürün grubuSingle-leaf
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2021-08-06
  • Baskı numarası1
Bağlantılar
İlgili
  • Ana malzemeÇelik
  • İkincil malzemeYalıtım
  • Tasarım yeriPortekiz
  • Üretim yeriPortekiz
Sınıflandırma
  • BIMobject kategorisiKapılar - Yangın Kapıları ve Panjurlar

Bölge bulunurluk durumu

Avrupa Kuzey Amerika Asya Afrika Okyanusya