Publiko produktet
Cabinet with 2 doorleaf
Tvis Køkken

Cabinet with 2 doorleaf

4.4 / 5 yıldız4.4(7 incelemeler)

Cabinet product family, that includes multiple options for design and functionality.

The cabinet can be used for both kitchen-, bathroom and wardrobe solutions.

Özellikler
  • Cabinet: 16mm chipboard with 80g melamine

    Front: Multiple options for surfaces and design:

    • 16mm chipboard with 120g melamine
    • 16mm MDF,
    • 18mm chipboard with high-pressure laminat
    • 19mm MDF (integrated handle)

    Available in multiple colors either PU- or UV- surface treatment

    Slightly rounded edges for an elegant look.

    • Danish indoor climate certified
    • Registered at Nordic Ecolabel
Teknik özellikler
  • Benzersiz ref.cabinet-with-2-doorleaf
  • Ürün ailesiTvis kökkener
  • Ürün grubuKitchen
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2022-01-06
  • Baskı numarası1
  • Yükseklik (mm)1952
  • Genişlik (mm)800
  • Derinlik (mm)581
İlgili
  • Ana malzemeChipboard
  • İkincil malzemeMDF
  • Tasarım yeriDanimarka
  • Üretim yeriDanimarka
Sınıflandırma
  • BIMobject kategorisiMutfak - Mutfak Dolapları

Bölge bulunurluk durumu

Avrupa
Danimarka