Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners. Ridgelight at 5° with Beams consist of two rows of VELUX modular skylights linked together at the ridge, discretely installed in 5°, with beams supporting the module sides, a self-supporting structure on a flat roof. The Ridgelight at 5° with Beams solution is ideal for large roof openings and creates the illusion of a small glass roof.
Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.
Bölge bulunurluk durumu
| Avrupa | Kuzey Amerika | Asya |
|---|---|---|
Almanya | Birleşik Devletler | Çin |
Avusturya | Kanada | |
Belçika | ||
Danimarka | ||
Fransa | ||
Hollanda | ||
İngiltere | ||
İrlanda | ||
İsveç | ||
İsviçre | ||
Lüksemburg | ||
Norveç | ||
Polonya |