Publiko produktet
Lead Free* Dielectric Unions - FIP Thread to Solder Connections - LF3001A
Watts

Lead Free* Dielectric Unions - FIP Thread to Solder Connections - LF3001A

Series LF3001A Lead Free* Dielectric Unions are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features a female iron pipe thread to solder connection. It consists of a union nut, two tailpieces, and a gasket that separates the tailpieces to prevent an electric current from occurring. Series LF3001A is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 250psi.
Özellikler
  • Body Material: Lead Free* brass and steel
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded and Solder Connections
    Industry Standards: Complies with Buy America Act (BAA 1933) and The American Recovery and Reinvestment Act (ARRA 2009)
    Working Pressure: 250psi (17.2 bar) with standard gasket A; 50psi (3.4 bar) with optional gasket B
    Maximum Working Temperature: 180°F (82°C) with standard gasket A; 300ºF (149ºC) with optional gasket B
Teknik özellikler
  • Benzersiz ref.6852
  • Ürün ailesiWater Safety & Flow Control
  • Ürün grubuValves for Liquid Services
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2015-08-11
  • Baskı numarası1
İlgili
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiSıhhi tesisat - Valfler