Publiko produktet
GGV 250/D
GGV 250/D
GGV 250/D

    GGV 250/D

    • Housing (E26) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    • Color: RAL 3001 -signal red-
    • With lifting lugs
    • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    • Installations up to and including RCCB are protective insulated
    • Protection class: IP 44
    Özellikler
    • Rated power:
      173kVA
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

      Equipment:
      1 NH1 fuse switch disconnector 250 A without fuse, with bolt connection M10
      1 circuit-breaker with RCD unit, 250A/500 mA fault current
      Type: DFL 8 250-4 X-BSK, sensitive to universal current
      1 output terminal 5 x 35-95 mm²
      1 NH00 fuse switch disconnector with fuse 50 A
      1 RCCB 4-pole 40 A/30 mA fault current
      1 CEE socket outlet 5/32 A 400 V/6h with MCB 3/35 A C
      1 socket outlet with earthing contact 2/16 A 230 V with circuit breaker 1/16 A C



      Depending on the manufacturer the equipment and the outline dimensions may vary.

    Teknik özellikler
    • Benzersiz ref.8060-0250
    • Ürün ailesiPower distributors
    • Ürün grubuPower distribution, meter cabinets and transformer cabinets
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2019-11-28
    • Baskı numarası1
    • Yükseklik (mm)1520
    • Genişlik (mm)600
    • Derinlik (mm)740
    İlgili
    • Ana malzemeÇelik
    • Tasarım yeriAlmanya
    • Üretim yeriAlmanya
    • Ağırlık net (Kg)102
    Sınıflandırma
    • BIMobject kategorisiYapı - Şantiye İnşaatı
    • IFC sınıflandırmasıNesne
    • ETIM KoduEC000484
    • ETIM AdıEnergy distributor for construction site
    • UNSPSC adıElectrical control panels for generators
    • UNSPSC kodu26131801