Publiko produktet
Corka - Pendant fixture
Corka - Pendant fixture
Corka - Pendant fixture
    ZERO

    Corka - Pendant fixture

    Cork is one of the most sustainable materials available, sourced from the bark of the Quercus suber (cork oak tree), which regenerates in 10-year cycles after harvesting. This remarkable material naturally biodegrades without releasing harmful toxins, and the cork industry makes efficient use of nearly all byproducts, further enhancing its low impact credentials.Corka is available in 2 woven cable options and black or natural linen, a highly regarded fabric which also shares many of the low impact credentials as cork.

    Özellikler
    • Finish

      Natural reused cork in three different patterns. Textile linen cable natural or black. Other cable colours on request.

      LED info

      GU10-socket. Max 7W.

      Installation

      Suspended trough cabIe.

      Connection

      2,3m textile cable with DCL-plug or terminal block in ceiling cup.

      Classification

      IP 20.

      Design

      Samuel Wilkinson 2025.

    Teknik özellikler
    • Benzersiz ref.corka
    • Ürün ailesiCorka
    • Ürün grubuCorka
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2025-05-28
    • Baskı numarası1
    • Yükseklik (mm)170
    • Genişlik (mm)168
    • Derinlik (mm)168
    Bağlantılar
    İlgili
    • Ana malzemeMantar
    • Tasarım yeriİsveç
    • Üretim yeriİsveç
    Sınıflandırma
    • BIMobject kategorisiAydınlatma - Avizeler

    Bölge bulunurluk durumu

    Avrupa Asya Kuzey Amerika Afrika