Publiko produktet
Wilkins 450 Double Check Backflow Preventer, N-Pattern, 2-1/2" to 10", Lead-Free*
Zurn

Wilkins 450 Double Check Backflow Preventer, N-Pattern, 2-1/2" to 10", Lead-Free*

Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. The Model 450 shall provide protection where a potential health hazard does not exist. For applications requiring vertical flow up and vertical flow down. Meets the requirements of NSF/ANSI 61* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
Özellikler
  • The Double Check Valve Backflow Preventer shall be certified to NSF/ANSI 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536 Grade 4), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. Center stem guided design shall incorporate two torsion springs to bias the check in the closed position. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Valve Backflow Preventer shall be a ZURN WILKINS Model 450.
Teknik özellikler
  • Benzersiz ref.zurn-450
  • Ürün ailesiBackflow Preventers
  • Ürün grubuDouble Check Assembly
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2017-01-16
  • Baskı numarası1
İlgili
  • Tasarım yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiSıhhi tesisat - Valfler

Bölge bulunurluk durumu

Kuzey Amerika
Anguilla
Antigua ve Barbuda
Aruba
Bahamalar
Barbados
Belize
Bermuda
Birleşik Devletler
Caribbean Netherlands
Cayman Adaları
Curaçao
Dominik
Dominik Cumhuriyeti
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
İngiliz Virjin Adaları
Jamaika
Kanada
Kostarika
Küba
Martinique
Meksika
Montserrat
Nikaragua
Panama
Porto Riko
Saint Barthélemy
Saint Kitts ve Nevis
Saint Lucia
Saint Martin
Saint Pierre ve Miquelon
Saint Vincent ve Grenadines
Sint Maarten
Trinidad ve Tobago
Turks ve Caicos Adaları
Virjin Adaları