Публікуйте свої продукти
LED High Lumen Troffers 1x4, 2x4, 2x2
LED High Lumen Troffers 1x4, 2x4, 2x2
LED High Lumen Troffers 1x4, 2x4, 2x2
    1st Source Lighting

    LED High Lumen Troffers 1x4, 2x4, 2x2

    Designed for a multitude of applications LED High Lumen Troffers by 1st Source Lighting offer many standard options in addition to custom sizing. 1×4, 2×4 and 2×2 High Lumen Troffers are necessary for high light requirement areas such as production and manufacturing facilities, classrooms, hospital rooms, multi-purpose rooms, gymnasiums health clubs, and many others. Utilizing lightweight aluminum and easy to access components, each fixture is quick and easy to install. Also available as a sealed face lay-in troffer.

    Product Highlights

    • High LPW with increased efficacy
    • 1×4, 2×2 or 2×4 for grid or hard ceilings
    • Dimming to 10% or dim to off
    • Wireless control options available
    • DLC approved product listings
    • Made in the USA, BAA compliant

    Applications

    Production and manufacturing facilities, schools, hospitals, multi-purpose rooms, gymnasiums, industrial recessed locations.

    Специфікація
    • Specifications

      1×4, 2×4 or 2×2, up to 24,000 lumens, grid or hard ceiling mounting options. High flux linear LED modules; 80+ CRI, 3500K, 4000K or 5000K CCT. Constant current LED power supplies; power factor > 0.9, THD < 20%, 50-60 Hz, universal voltage 120-277v, 347v or 480v.

      1st Source Lighting LED fixtures are proudly manufactured using the highest quality components such as Advance, Sylvania Osram, Samsung and Tridonic.

      Construction

      .032″ white pre-painted vented aluminum, top access plate for quick power connection, diffused or clear acrylic lens option. All fixtures are made in the USA and 100% bench tested prior to shipping.

      Dimming & Control Options

      Dimming to 0%, 10% or dim by line voltage, optional integrated motion sensor, daylight harvesting. Wireless control systems are available for this model. Schedule and control lighting for your entire facility via remote switch, handheld device, PC or smartphone.

      Emergency Lighting

      Integrated emergency battery back up drivers, 2,300 lumens @16w or 2,900 lumens @ 20w.

      Ratings & Warranty

      Operating temperature: -20ºF to 122ºF, rated service life > 100,000 hours (L90), CSA listed, BAA compliant, RoHS compliant. 5-year product warranty. Extended product warranties are available.

      Lighting Layouts

      1st Source Lighting also offers free lighting layouts to support your facility’s next upgrade or new construction project. Please contact us for details.

    Технічна специфікація
    • Унікальний номерled-high-lumen-troffers
    • Сімейство продуктівLight Fixtures
    • Група продуктівLED High Lumen Troffers
    • ТипObject (single object)
    • Дата публікації2024-09-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectОсвітлення - Монтується на стелі
    • Класифікація IFCLight Fixture
    • Код Uniclass 2015Pr_70_70_48_46
    • Опис Uniclass 2015Light-emitting diode (LED) luminaires
    • Код CSI MasterFormat 201426 51 13
    • Заголовок CSI MasterFormat 2014Interior Lighting Fixtures, Lamps, And Ballasts
    • Номер OmniClass23-35 47 11
    • Заголовок OmniClassLighting Fixtures

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit