Публікуйте свої продукти
ABB CRS Cergo R4
ABB AB CRS

ABB CRS Cergo R4

The ABB CRS´s (former CGM) Cergo R4 consists of a sturdy ground base together with durable table tops (divided monitor and work-board). Motorized functions and other accessories are optional choices and the whole system is designed with extensive experience. The operator desk has a high functionality and industrial mainstay for tough 24/7 environments. Exceeds ISO 11 064 & EEMUA 201 recommendations. Models are available in SketchUp 3D format. This model handles up to 4+4 / 560 mm wide screens Customization to facilitate special equipment. Long-term upgradeability to match new developments. Designed for the long run and built to last. The model R4 belongs to a modular operator desk program with several sizes and shapes. The desk can be equipped with a wide range of functions and accessories.


Специфікація
  • 4 programmable settings available

    Standard desk models:

    With optional motorized base 100-240V 50-60Hz. 

    Work board: max load 400kg (depending on equipment level)

    Monitor board: max load 250kg (depending on equipment level)

    Frame and columns in silver RAL 9006

    Level adjustable feet in grey RAL 7015

    High pressure laminate top board:

    • Formica 7921 Birch 
    • Formica 7927 Folkstone Light Grey

    Other colors or specifications are available on request

    Disclaimer

    ABB reserves the right to make changes without further notice to any products to improve reliability, function, or design. We also strongly recommend to wait with making any permanent cabling solutions before the desks are on site.


    Search words:

    Operator desk, control room, workstation, desk,

    Operatörsbord, kontrollrum, arbetsstation, skrivbord

    مكتب المشغل, غرفة التحكم, محطة العمل, طاولة مكتب

    Escritorio del operador, sala de control, puesto de trabajo, escritorio,

    Mesa do operador, sala de controle, posto de trabalho, escrivaninha,

    Pupitre opérateur, salle de contrôle, poste de travail, bureau,

    Bedienpult, kontrollraum, arbeitsplatz, schreibtisch.

Технічна специфікація
  • Унікальний номерABB-CRS-Cergo-R4
  • Сімейство продуктівOperator desks
  • Група продуктівWorkstation
  • ТипObject (single object)
  • Дата публікації2016-07-01
  • Номер видання1
  • Ширина (мм)2571
  • Глибина (мм)1060
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийWood
  • Розроблено вSweden
  • Виготовлено вSweden
  • Вага нетто (кг)270
Класифікація
  • Категорія BIMobjectмеблі - Office Desks & Tables

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit