Публікуйте свої продукти
DALI Light Controller
ABB

DALI Light Controller

Surface mounting Device for switching and dimming of 16 independent groups of luminaries. Up to 64 DALI participants can be connected to one DALI control line. When combined with the light sensor LF/U 2.1 the device can be used as a 8-fold light controller for constant light control.

Специфікація
  • The ABB i-bus® KNX DALI Light Controller DLR/A 4.8.1.1 is a KNX
    device surface-mounted (SM) device for installation in suspended
    ceilings or underfloor.
    The DALI Light Controller can in conjunction with the application
    program Control Dim Groups 4f DALI/1 integrate devices with
    DALI interfaces into a KNX building installation. The connection to
    KNX is implemented via a bus connection terminal.
    The 4 sensor inputs for the Light Sensor LF/U together with the
    first 4 lighting groups of the DALI Light Controller can be used for
    a constant lighting control.
    The DALI output can be used to connect up to 64 DALI devices.
    The 64 DALI devices should be assigned into 8 lighting groups
    with the ETS independent Software Tool. Control of the 64 DALI
    devices via KNX is exclusively group-orientated.
    The fault status (lamps and ballasts) of every individual DALI
    device can be sent via a coded communication object on the
    KNX.
    In the DLR/A, a staircase lighting time curve can be set. Constant
    lighting control can be combined with a staircase lighting time
    curve, so that constant lighting control can be implemented during
    the staircase lighting time curve.

    The 8 lighting groups can be integrated into scenes as required.
    Using a 1 bit or 8 bit KNX scene telegram, these scenes can then
    be recalled or stored via the KNX. Furthermore, a master/slave
    function with integrated offset is available that can be used to
    integrate further lighting groups or dimming actuators into the
    lighting control.
    Using central telegrams, all the DALI devices connected to a DALI
    output can be commonly controlled via the KNX (broadcast).
    The DLR/A is a DALI control device (master) and requires an AC or
    DC auxiliary power supply. The DALI power source for the 64 DALI
    devices is integrated into the DALI Light Controller. In order to
    control the DALI devices manually or via the KNX, the KNX voltage
    and the auxiliary voltage (light controller supply voltage) must be
    applied. Should one of these voltage sources be absent, the DALI
    devices can no longer be controlled. The behavior of the DALI
    devices on voltage failure can be parameterized.
    All the DALI devices connected can be commonly turned on or off
    via manual operation on the device.


Технічна специфікація
  • Унікальний номерDALI-Light-Controller
  • Сімейство продуктівLighting Control
  • Група продуктівDALI Gateways and Light Controllers
  • ТипObject (single object)
  • Дата публікації2020-12-21
  • Номер видання1
  • Висота (мм)147
  • Ширина (мм)50
  • Глибина (мм)202
Пов'язані
  • Матеріал основнийPlastic
  • Матеріал допоміжнийMetal
Класифікація
  • Категорія BIMobjectЕлектричні - Controls
  • Код Uniclass 2015Ac_10_40_27
  • Опис Uniclass 2015Electrical system installing
  • Код CSI MasterFormat 201426 09 16
  • Заголовок CSI MasterFormat 2014Electrical Controls and Relays
  • Номер OmniClass23-35 25 23
  • Заголовок OmniClassElectrical Control Panels
  • Код CSI UniFormat IID5010
  • Заголовок CSI UniFormat IIElectrical Service and Distribution

Схожі продукти

4.3 з 5 зірок 4.3 (9)
4.1 з 5 зірок 4.1 (22)
4.7 з 5 зірок 4.7 (29)
5.0 з 5 зірок 5.0 (8)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit