Публікуйте свої продукти
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
Modi Adjustable Heated Towel Rail 900mm
    ABI Interiors

    Modi Adjustable Heated Towel Rail 900mm

    The Modi Adjustable Heated Towel Rail is a wall-mounted unit featuring a 12V heated vertical mounting rail and an adjustable top fixing. This design allows for maximum customisation and flexibility, with the added benefit of warm towels — perfect for cooler climates.

    As with the Modi Adjustable range, this heated towel rail can be adjusted to attain the perfect length for your space. Its simple and sleek design makes it an excellent choice for both retrofit and new installations. 

    Please Note: 

    – This product must be installed by a licensed electrician in accordance with AS/NZS 3000 and current local and national building regulations.
    – This heated towel ladder is electric and requires a transformer to function. The transformer is not included and must be sourced separately.
    – We recommend consulting your licensed electrician regarding transformer requirements.
    – This heated towel rail operates on 12 V AC and draws 20W. It must be connected via a safety isolating transformer (SELV) compliant with (AS/NZS 61558). Ensure the transformer provides a constant 12 V AC output.
    – If you are installing more than one heated towel rail, please consult your electrician as transformer requirements will differ.

    Features:
    – 304 stainless steel construction offers durability for indoor and commercial use.
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.
    – Adjustable fixing points — perfect for retrofit applications.

    Dimensions:
    – Length: 900mm
    – Width: 36mm
    – Projection: 93mm off the wall

    Технічна специфікація
    • Унікальний номерmodi-adjustable-heated-towel-rail-900mm
    • Сімейство продуктівAccessories
    • Група продуктівModi
    • ТипObject (single object)
    • Дата публікації2025-05-14
    • Номер видання1
    • Висота (мм)36
    • Ширина (мм)900
    • Глибина (мм)93
    Посилання
    Пов'язані
    • Матеріал основнийStainless steel 304
    • Розроблено вАвстралія
    • Виготовлено вКитай
    • Вага нетто (кг)1.8
    Класифікація
    • Категорія BIMobjectSanitary - Аксесуари для ванної кімнати
    • Класифікація IFCFurnishing Element
    • Код Uniclass 2015Pr_40_30_78_05
    • Опис Uniclass 2015Bathroom furniture
    • Номер OmniClass23-31 25 25
    • Заголовок OmniClassTowel Bars