Публікуйте свої продукти
Sahara
Sahara
Sahara
Sahara
    Abstracta

    Sahara

    4.5 з 5 зірок4.5(14 відгуки)
    The wall panel created by Gabriel Tan is made of cork, a natural material that offers excellent acoustic properties. As simple and spontaneous as a sand formation carved by the wind, its shape is the perfect starting point for creating a multitude of patterns – from the asymmetrical to the symmetrical, from geometrically strict configurations to dynamic, random formations reminiscent of sand dunes. Sahara is made out of waste material from the production of wine corks at a factory in Portugal. Cork production occurs in harmony with nature; indeed, it helps to preserve Portugal’s beautiful groves and forests of cork oaks, which in turn provide essential habitat for the Iberian imperial eagle and other wildlife. Without cork production, the country’s cork forests would risk being replaced by farmland.
    Специфікація
    • • No emissions to air, water or soil take place at Abstracta's factory during the production of the Sahara. • Incoming material in the Sahara meets the environmental requirements of furniture. • All materials in the Sahara are recyclable, either as material or energy. • The outdated product is dismantled and left at the recycling centre.
    Технічна специфікація
    • Унікальний номерsahara
    • Сімейство продуктівAcoustic
    • Група продуктівSahara
    • ТипObject (single object)
    • Дата публікації2019-05-03
    • Номер видання1
    • Висота (мм)450
    • Ширина (мм)450
    • Глибина (мм)50
    Посилання
    Пов'язані
    • Матеріал основнийCork
    • Розроблено вSweden
    • Виготовлено вSweden
    Класифікація
    • Категорія BIMobjectмеблі - Акустика
    • Класифікація IFCFurniture
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 50 00
    • Заголовок CSI MasterFormat 2014Furniture

    Доступність регіону

    Європа Азія Північна Америка Океанія Африка
    Åland Islands
    Afghanistan
    Anguilla
    American Samoa
    Egypt
    Albania
    Armenia
    Antigua and Barbuda
    Australia
    Andorra
    Azerbaijan
    Aruba
    Cook Islands
    Austria
    Bahrain
    Barbados
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Fiji
    Belgium
    Bhutan
    Bermuda
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Guam
    Bulgaria
    Brunei
    Canada
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    New Zealand
    Estonia
    Georgia
    Cuba
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Norfolk Island
    Finland
    India
    Dominica
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Palau
    Germany
    Iran
    El Salvador
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Tokelau
    Ireland
    Kuwait
    Honduras
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Tuvalu
    Italy
    Laos
    Martinique
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Vanuatu
    Latvia
    Macau
    Montserrat
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Lithuania
    Maldives
    Panama
    Luxembourg
    Mongolia
    Puerto Rico
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Moldova
    Nepal
    Saint Lucia
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Netherlands
    Pakistan
    Saint-Barthélemy
    North Macedonia
    Palestine
    Sint Maarten
    Norway
    Philippines
    The Bahamas
    Poland
    Qatar
    Trinidad and Tobago
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Romania
    Singapore
    U.S. Virgin Islands
    Russia
    South Korea
    United States
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen

    Схожі продукти

    4.0 з 5 зірок 4.0 (12)
    4.3 з 5 зірок 4.3 (7)
    4.7 з 5 зірок 4.7 (6)
    3.3 з 5 зірок 3.3 (6)