Публікуйте свої продукти
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
    AC Infinity

    AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks

    Product Details

    An intelligent cooling fan system designed to be mounted onto a wide range of 19-inch racks requiring quiet or high airflow cooling. Maintaining an optimal temperature for rack-mount equipment prevents overheating, ensures constant performance, and extends their lifespan. The system is housed in a solid aluminum construction that takes up one rack unit of space (1U). Each aluminum frame is anodized with a light-brush finish, then the corners CNC-machined and edges chamfered for a high-end professional appearance. This model holds six custom-engineered dual-ball bearing fans rated at 67,000 hours, and certified by CE and RoHS. The fans are set to intake cooler air and should be positioned near the bottom of the rack; an exhaust version of this model is available, sold separately. This complete kit includes the 1U fan unit, corded 6-ft thermal probe, user’s manual, rack mount screws, cage nuts, and corded 6-ft power supply.

    Intelligent Cooling

    Programming includes an easy-to-use thermostat and a SMART mode that automatically adjusts the fan’s speed to react to varying temperatures. Additional features include alarm alerts, fan failure triggers, power savings setting, display lock, and backup memory. Six fan speeds are available with three screen brightness settings. Behind the unit is an expansion port that can control another CLOUDPLATE unit or an AC Infinity rack roof dual-fan kit.

    Performance and Applications

    This 1U rack cooling system features programmable fan speed control, enabling it to work for a wide range of rack mount applications. With a noise level that can reach 8 dBA, the fan system can be used for environments where low or minimal noise is required such as home theater, studio, DJ, and audio video racks. A max airflow rating of 60 CFM will provide sufficient cooling to server, network, IT and equipment racks requiring high airflow.

    • An intelligent fan system designed for cooling audio video, DJ, server, network, and IT equipment racks.
    • Protects rack-mount equipment from overheating, performance issues, and shortened lifespans.
    • Programmable thermostat controller with automated speed control, alarm warnings, and backup memory.
    • Premium anodized aluminum construction with CNC-machined detailing for a professional appearance.
    • Size: 1U Rack Space | Design: Intake | Airflow: 20 to 60 CFM | Noise: 8 to 28 dBA | Bearings: Dual Ball

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерAC-Infinity-Cloudplate-T1-N-Cooling-Fan-system-1U-Intake
    • Сімейство продуктівRack Fan Systems
    • Група продуктівCloudplate
    • ТипDocumentation (info)
    • Дата публікації2019-03-06
    • Номер видання1
    • Висота (у дюймах)1.75
    • Ширина (у дюймах)1.5
    • Глибина (у дюймах)19
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вUnited States
    • Вага нетто (у фунтах)2.5
    Класифікація
    • Категорія BIMobjectЕлектроніка - Other Electronics
    • Назва UNSPSCVentilation
    • Код UNSPSC401015
    • Код CSI MasterFormat 201427 21 00
    • Заголовок CSI MasterFormat 2014Data Communications Network Equipment
    • Номер OmniClass23-37 13 15
    • Заголовок OmniClassLocal Area Network Devices

    Доступність регіону

    Північна Америка
    United States
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit