Публікуйте свої продукти
Action Aero HL
Action Floor Systems

Action Aero HL

The Action Aero HL is designed for applications where slightly taller bleachers are going to be encountered. The Aero HL (High Load) also allows complete movement as a system when the floor expands or contracts. This floor system is highly resilient, has uniform playability and consistent shock absorption to enhance safety for athletes.

System Summary

  • System Height 2” (50mm) using 25/32” (20mm) flooring
  • Factory fabricated panels ensure accuracy and uniformity
  • 7/8” thick sleeper
  • Anchor clips allow full system movement
  • 5/8” (16mm) natural rubber dual stage pads
Специфікація
  • Action Floor Systems is a leading sports flooring manufacturer offering maple sports flooring systems and synthetic sports flooring for high-performance athletic environments. Since 1988, they’ve delivered durable permanent hardwood courts and portable hardwood floors like NitroPanel®, along with anchored resilient sport systems and floating floor sports systems for optimal shock absorption. Their portfolio includes commercial polyurethane flooring, epoxy sports floor systems, and RexCourt vinyl sports flooring, all designed for longevity and aesthetics. Ideal for multi-use spaces, their portable flooring systems, Stage flooring systems, QuickCourt modular surfacing, Action Herculan PB Pro pickleball courts, and ReFlex recycled rubber flooring offer versatile solutions. They also protect investments with AirRide protective floor cover during events. As eco-conscious innovators, Action Floors delivers FIBA-certified maple systems, PUR-compliant sport floors, and forest stewardship certified flooring, reflecting a commitment to research-based sports floor innovation. Whether installing indoor tennis court flooring, renovating a gymnasium floor, or fitting a multi-sport facility, they apply athlete-first, science-driven expertise.

Технічна специфікація
  • Унікальний номерaction-aero-hl
  • Сімейство продуктівFlooring
  • Група продуктівWood Athletic Flooring
  • ТипObject (single object)
  • Дата публікації2025-08-28
  • Номер видання1
Пов'язані
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectПідлогове покриття - Дерев'яна підлога

Доступність регіону

Північна Америка Європа Азія Африка Південна Америка Океанія