Публікуйте свої продукти
Anchor Tech
Action Floor Systems

Anchor Tech

Action AnchorTech

AnchorTech is a factory fabricated subfloor system made from APA exposure 1-rated sheathing with a 48/24 span rating.

Polymer retention “T” block delivers positive anchoring while allowing natural controlled vertical and horizontal system movement.

Our 5/8” Action E-Cush pad is recessed into the panel providing a low profile and “self-blocking” feature that limits floor deflection and lessens the risk of damage from heavy loads or equipment.

This newly designed floor system utilizes a plywood panel with 3/16” natural rubber pads and anchoring thrust pins for dimensional stability and strength. This creates a floor system that is highly resilient, has uniform playability and consistent shock absorption to reduce injuries to athletes.

The Anchor Tech Floor System is suitable for gymnasiums, multipurpose, indoor running, dance floors and aerobics.

  • Anchored/Resilient System
  • Highly Resilient
  • Simplified Installation
  • Ideal for new and retrofit installations
Специфікація
  • Action Floor Systems is a leading sports flooring manufacturer offering maple sports flooring systems and synthetic sports flooring for high-performance athletic environments. Since 1988, they’ve delivered durable permanent hardwood courts and portable hardwood floors like NitroPanel®, along with anchored resilient sport systems and floating floor sports systems for optimal shock absorption. Their portfolio includes commercial polyurethane flooring, epoxy sports floor systems, and RexCourt vinyl sports flooring, all designed for longevity and aesthetics. Ideal for multi-use spaces, their portable flooring systems, Stage flooring systems, QuickCourt modular surfacing, Action Herculan PB Pro pickleball courts, and ReFlex recycled rubber flooring offer versatile solutions. They also protect investments with AirRide protective floor cover during events. As eco-conscious innovators, Action Floors delivers FIBA-certified maple systems, PUR-compliant sport floors, and forest stewardship certified flooring, reflecting a commitment to research-based sports floor innovation. Whether installing indoor tennis court flooring, renovating a gymnasium floor, or fitting a multi-sport facility, they apply athlete-first, science-driven expertise.

Технічна специфікація
  • Унікальний номерaf-027
  • Сімейство продуктівFlooring
  • Група продуктівWood Athletic Flooring
  • ТипObject (single object)
  • Дата публікації2011-01-24
  • Номер видання1
Пов'язані
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectПідлогове покриття - Дерев'яна підлога

Доступність регіону

Північна Америка Європа Азія Африка Південна Америка Океанія