Публікуйте свої продукти
AdirMed Mahogany Wooden Exam Table
AdirMed Mahogany Wooden Exam Table
AdirMed Mahogany Wooden Exam Table
AdirMed Mahogany Wooden Exam Table
    AdirMed

    AdirMed Mahogany Wooden Exam Table

    • DURABLE CONSTRUCTION. Constructed from acacia wood for long-term durability, the AdirMed Exam Table will serve you well for years to come. This sturdy design provides a stable surface that can handle up to 400 pounds of weight during an examination.
    • OPTIMAL COMFORT. Made for optimal patient comfortability, the exam table features durable, 2-inch thick foam padding. This vinyl material can be quickly cleaned and sanitized to ensure a hygienic surface for the health of each patient.
    • EXCELLENT FUNCTIONALITY. An integrated dispenser for cover paper saves prep time for the next patient, while the multiple-position back rest aids the physician during diagnostic procedures. Furthermore, physicians appreciate the 32-inch working height.
    • CONVENIENT STORAGE. AdirMed ‘s Mahogany Wooden Exam Table is equipped with a full-length shelf positioned 5.75 inches above the floor, providing a convenient place to stow frequently used sanitizers, wipes and other materials.
    • PROFESSIONAL APPEARANCE. Enhancing any medical office setting, the beautifully constructed medical exam table in rich mahogany wood proclaims professionalism at a glance when patients enter their physicians' offices.

    As Featured on Amazon.com

    #AdirMed #ExamTable #ExamTableWithShelf #MahoganyWoodenExamTable

    Специфікація
    • Classic wood finish looks good in all medical office settings. Durable 2″ thick foam padding promotes patient comfort. Smooth vinyl exam surface is quickly cleaned and sanitized for health. Multiple position back rest aids diagnostic procedures. Integrated dispenser for cover paper saves prep time for next patient.
    Технічна специфікація
    • Унікальний номерAdirMed-Mahogany-Wooden-Exam-Table
    • Сімейство продуктівExam Table
    • Група продуктівWooden
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    Пов'язані
    • Матеріал основнийWood
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201411 72 13
    • Заголовок CSI MasterFormat 2014Examination Equipment
    • Номер OmniClass23-25 00 00
    • Заголовок OmniClassMedical and Laboratory Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати