Публікуйте свої продукти
AdirMed Padded Blood Drawing Chair
AdirMed Padded Blood Drawing Chair
AdirMed Padded Blood Drawing Chair
AdirMed Padded Blood Drawing Chair
    AdirMed

    AdirMed Padded Blood Drawing Chair

    • DURABLE CONSTRUCTION. The AdirMed is expertly constructed using a welded, powder-coated frame with reinforced stress points to ensure long-term durability and use for years to come. To accommodate most patients, the chair boasts a weight capacity of up to 400 lbs.
    • COMFORTABLE PATIENT CHAIR. Measuring 35" H x 18" L x 29" W, this padded chair is oversized to accommodate patients of various sizes. It’s fully upholstered in rugged vinyl for patient comfortability and easy maintenance.
    • RELAXING ATMOSPHERE. Designed to help patients with "white coat syndrome," the Padded Blood Drawing Chair provides the user with a comfortable and relaxing experience even in the presence of a physician.
    • ADJUSTABLE ARMREST. An adjustable height and depth flip arm will accommodate all patients, and can be locked into correct position for patient safety and stability. This armrest also allows easier patient access when the medical practitioner has to draw blood or take one’s blood pressure.
    • SLEEK, MODERN DESIGN. Available in your your choice of black or blue colors, the padded chair is furnished with vinyl upholstery and a powder-coated frame that will easily complement and enhance any doctor’s office, hospital or medical facility. Non-skid feet offer stability while protecting the floor from scratches and scuff marks.

    As Featured on Amazon.com

    #AdirMed #Chair #BloodDrawingChair

    Специфікація
    • Armrest locks into correct position for stability and safety.
      Welded powder-coated frame and reinforced stress points for a long and safe service life.
      Fully upholstered for patient comfort.
      2-year limited warranty protects your investment.
      Weight capacity 400 lbs.

    Технічна специфікація
    • Унікальний номерAdirMed-Padded-Blood-Drawing-Chair
    • Сімейство продуктівChair
    • Група продуктівBlood Drawing
    • ТипDocumentation (info)
    • Дата публікації2019-03-04
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201411 28 00
    • Заголовок CSI MasterFormat 2014Office Equipment
    • Номер OmniClass23-25 00 00
    • Заголовок OmniClassMedical and Laboratory Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати