Публікуйте свої продукти
Massaranduba Decking
Massaranduba Decking
    Advantage Lumber

    Massaranduba Decking

    Massaranduba (pronounced Ma-Sa-Ran-Doo-bah) is a hardwood native to South America. It bears the distinction of being one of the most beautiful and hardest woods in the world. One surprising fact about this natural hardwood is how well it performs under heavy load (bending strength) tests. These tests revealed that, as a decking material, Massaranduba is twice as strong as California Redwood and is even stronger than Ipe decking.

    Sure, those technical statistics are impressive. But, the real driving force behind the popularity of our Massaranduba decking centers on one thing...that beautiful velvet red look. Many of our customers call us asking for California Redwood only to switch when they see the rich red look of Massaranduba.

    Специфікація
    • Massaranduba Decking Specs

      Botanical Name:  Manilkara bidentata

      Common Name:  Massaranduba

      Other Common Names:  Maçaranduba, Acana, Aus, Ausabo, Balata, Balata franc, Balata gomme, Balata rouge, Beefwood, Bolletri, Bolletrie, Bulletwood, Chicozapota, Macaranduba, Maparajuba, Massarandu, Nispero, Pamashto, Paraju, Quinilla colorada, Red balata

      General Characteristics: Massaranduba is a rich red color. It has a mostly straight grain and a fine texture.

      Moisture Content of Decking: Our Massaranduba Decking is specially dried for use on exterior projects.We also sell Massaranduba lumber kiln dried specifically for interior use. DO NOT use kiln dried interior lumber in exterior projects as it will expand.  Massaranduba Decking dried for exterior use will shrink inside.

      Janka side hardness:   3,190 lb at 12% moisture content. 

      Bending Strength:   27,280 psi

      Drying: Tangential shrinkage: 9.4%, Radial shrinkage: 6.3%

      Working Properties:  Has a blunting effect on cutters, use of carbide tipped saw blades is necessary.  Routs nicely.  Must be predrilled for fastening.

      Distribution:  South America

      Durability:  Highly durable. Not subject to beetle attack. Extremely resistant to preservative treatment.

      Uses: Exterior construction, decking.

    Технічна специфікація
    • Унікальний номерMassaranduba-Decking
    • Сімейство продуктівWood Decking
    • Група продуктівMassaranduba
    • ТипObject (single object)
    • Дата публікації2020-05-26
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
    • Класифікація IFCFloor
    • Назва UNSPSCWood flooring
    • Код UNSPSC30161702
    • Код Uniclass 2015Ss_30_20
    • Опис Uniclass 2015Flooring and decking systems
    • Код CSI MasterFormat 201409 64 00
    • Заголовок CSI MasterFormat 2014Wood Flooring
    • Номер OmniClass23-15 17 13 11
    • Заголовок OmniClassWood Flooring

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit