Публікуйте свої продукти
Tigerwood Decking
Tigerwood Decking
    Advantage Lumber

    Tigerwood Decking

    Tigerwood (also known as Goncalo Alves... click here to read more) is one of the finest quality hardwoods available that features a unique light golden-brown to reddish-brown coloring with exotic black and brown streaks.. Tigerwood is an exotic hardwood that is naturally resistant to rot and decay, is the third hardest decking we sell, and offers a 30+ year lifespan without preservatives! 

    Our Tigerwood Decking is responsibly harvested from managed forest to provide a truly renewable resource. Tigerwood has many benefits over teak and is available at a fraction of the cost. We ship our Tigerwood decking products direct to your home or job site.

    Специфікація
    • Tigerwood Decking Specs

      Botanical Name:  Astronium Fraxinifolium or Astronium Lecointei

      Common Name:  Tigerwood

      Other Common Names:  Brazilian Koa, Zebrawood, Urunday-Para, Mura, Bois De Zebre, Chibatao, Guarita, Aderno, Goncalo Alves

      General Characteristics: Goncalo Alves is reddish-brown in color, richly mottled and with dark brown streaks and spots similar to Rosewood. Grain is irregular, and interlocked with alternating layers of hard and soft wood. Texture is medium. Weight is 59lbs per cu. ft.

      Moisture Content of Decking: Our Tigerwood Decking is specially dried for use on exterior projects.We also sell Tigerwood lumber kiln dried specifically for interior use. DO NOT use kiln dried interior lumber in exterior projects as it will expand.  Tigerwood Decking dried for exterior use will shrink inside.

      Janka side hardness:   2170 lb at 12% moisture content. 

      Bending Strength:   19,285 psi

      Drying: Difficult to dry with strong tendency to warp and check. Should be air dried slowly. Small movement.

      Working Properties:  Has a blunting effect on cutters, use of carbide tipped saw blades is necessary.  Routs nicely.  Must be predrilled for fastening.

      Distribution:  South America

      Durability:  Highly durable. Not subject to beetle attack. Extremely resistant to preservative treatment.

      Uses: High-class furniture and cabinetmaking, fancy goods and decorative work. Excellent for turning. Sliced veneers used in architectural paneling and face veneering.Also used for interior hardwood flooring and exterior decking.

    Технічна специфікація
    • Унікальний номерTigerwood-Decking
    • Сімейство продуктівWood Decking
    • Група продуктівTigerwood
    • ТипObject (single object)
    • Дата публікації2020-05-26
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectБудівництво - Decks, Slabs & Floors
    • Класифікація IFCFloor
    • Назва UNSPSCWood flooring
    • Код UNSPSC30161702
    • Код Uniclass 2015Ss_30_20
    • Опис Uniclass 2015Flooring and decking systems
    • Код CSI MasterFormat 201409 64 00
    • Заголовок CSI MasterFormat 2014Wood Flooring
    • Номер OmniClass23-15 17 13 11
    • Заголовок OmniClassWood Flooring

    Доступність регіону

    Північна Америка
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit