Публікуйте свої продукти
Innovation 1060 - Direct Fired Water Heater
AERCO

Innovation 1060 - Direct Fired Water Heater

Once again, AERCO leads the way in commercial water heating technology with the introduction of Innovation, its newest line of premium water heaters. Featuring a tankless design, advanced condensing & modulating technology, and a scale-resistant heat exchanger, Innovation delivers performance and economic advantages to any system.
  • Up to 99% efficiency
  • +/-4° temperature control, thanks feed-forward sensing and unmatched turndown
  • High reliability
  • Small footprint due to its tankless design
  • Reduced standby and cycling losses
  • Low NOx

Efficiencies up to 99%
The AERCO Innovation Water Heater utilizes state-of-the-art technology to easily meet highly diverse, demanding commercial and industrial hot water requirements in a compact and reliable condensing design. The durable, high efficient, helical firetube heat exchanger is time tested to be impervious to thermal stress for an extended life. The all stainless steel construction maximizes longevity in the condensing application and the corrugated tubes increase effective heat transfer surface area for optimal thermal efficiencies up to 99%. Enhanced waterside flow distribution maintains constant minimum velocities across the heat exchanger; this keeps solids in suspension and greatly reduces scale dropout to maintain high-efficiency performance and long life.

Precise Temperature Control and up to 20:1 Turndown Delivers Money-Saving Precision
The advanced control system incorporates dynamic feed-forward sensing for precise modulation of its high turndown air/fuel delivery system. These controls fire the unit to accurately match load requirements and produce a tight hot water outlet temperature control. With up to 20:1 turndown, the AERCO Innovationtakes maximum advantage of its thermal efficiency, eliminating wasted fuel and reducing operating costs.

Commercial Tankless Design:
The unique tankless design gives the ability to operate the system with set points of 120°F or below – saving energy and reducing the risk of scalding. Minimal water volume and maintaining continuous circulation through the unit virtually eliminate the risk of Legionella bacteria growth.

Venting Versatility:
Sidewall, through–the–roof, and sealed combustion capabilities provide broad installation flexibility and savings.

Space-Saving Design:
The AERCO Innovation is delivered as a single, fully assembled unit. Its small foot print, doorway size, and quiet operation make it ideal for both new construction and retrofit applications.
Технічна специфікація
  • Унікальний номерaerco-innovation-1060
  • Сімейство продуктівHot Water Heat Generators
  • Група продуктівWater Heater
  • ТипObject (single object)
  • Дата публікації2012-04-25
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Котли

Доступність регіону

Північна Америка
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit