Публікуйте свої продукти
Model 5100 ALBV COLLECTanDRAIN - Ball valve with water detector only
AGF Manufacturing

Model 5100 ALBV COLLECTanDRAIN - Ball valve with water detector only

The COLLECTanDRAIN family of products are anti-trip drum drips that prevent the accidental tripping and filling of dry pipe and pre-action fire sprinkler systems during maintenance or as a result of vandalism.

The COLLECTanDRAIN's patent pending Anti-Trip Plate prevents the opening of either the upper or lower valve on the drum drip unless the opposite valve is in the closed position, preventing an accidental tripping and filling of the pipe network and ensuring that the drum drip is operated per NFPA 25 specifications.

The steel Anti-Trip Plate features a durable red powder coated finish that has been silkscreened with “AUXILIARY DRAIN” for easy identification, fulfilling NFPA signage requirements. The plate also includes operating instructions for easy use.

The Model 5100 COLLECTanDRAIN includes a water detection alarm on the lower ball valve that indicates when maintenance is required. When water is present in the drum drip, a red blinking light and beeping alarm are activated, alerting you whenever the drum drip needs to be drained.

A locking option is also available for added security.
Технічна специфікація
  • Унікальний номерagf-model-5100albv
  • Сімейство продуктівAGF Fire Sprinkler Products
  • Група продуктівCOLLECTanDRAIN
  • ТипObject (single object)
  • Дата публікації2019-10-18
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийBrass
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectFire Products - Sprinkler Systems
  • Класифікація IFCValve
  • Назва UNSPSCBall valves
  • Код UNSPSC40141607
  • Код Uniclass 2015Pr_65_54_95_06
  • Опис Uniclass 2015Ball valves
  • Код CSI MasterFormat 201440 05 63
  • Заголовок CSI MasterFormat 2014Ball Valves
  • Номер OmniClass23-27 31 15
  • Заголовок OmniClassBall Valves

Доступність регіону

Північна Америка
Сполучені Штати