Публікуйте свої продукти
Ball Valve
Ball Valve
    Air Liquide Healthcare

    Ball Valve

    3.6 з 5 зірок3.6(5 відгуки)

    The ball valve just needs a quarter turn to isolate medical gas networks and ensure optimum safety during maintenance.
    This device is supplied degreased and medical O2 compatible. It should be installed all along the medium- and low- pressure network, easily and quick mounted thanks to its ready-to-braze fitting.

    Специфікація
    • - Intuitive use
      --- ¼ turn to isolate the network
      --- Vertical or horizontal installation

      - Optimised safety
      --- Ideal design, to see from a distance whether the valve is opened or closed
      --- Double protection: chrome plating and nickel plating
      --- Hard chrome-plated brass ball

      - Tried and tested performance
      --- Optimum seal with 2 seats and 2 gaskets to the independent stuffing box
      --- Increased longevity thanks to the use of PTFE (no risk of blockage)
      --- Little pressure loss

      - Controlling gas networks
      --- Shut off the network in ¼ turn
      --- Double protection: chrome and nickel plating
      --- Sealing provided by the ball valve

      Specifications
      - Max. operating pressure 20 bar
      - Connection to the network Ready-to-braze on copper tube
      - Materials Nickel-plated brass body and hard chrome ball valve
      - Weight 325 g for valve 08x10 3/8“ up to 5.4 kg for valve 50x52 2“
      - Life time 15 years

    Технічна специфікація
    • Унікальний номерballvalve
    • Сімейство продуктівMedical pipeline system
    • Група продуктівValves
    • ТипObject (single object)
    • Дата публікації2018-11-19
    • Номер видання1
    Пов'язані
    • Матеріал основнийNickel
    • Матеріал допоміжнийBrass
    • Розроблено вФранція
    • Виготовлено вФранція
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Класифікація IFCDistribution Flow Element
    • Назва UNSPSCGas regulators
    • Код UNSPSC40142201
    • Код Uniclass 2015Co_55_20_50
    • Опис Uniclass 2015Gas distribution complexes
    • Номер OmniClass23-25 33 00
    • Заголовок OmniClassMedical Gas Products
    • Код CSI UniFormat IID3040
    • Заголовок CSI UniFormat IIDistribution Systems

    Доступність регіону

    Європа
    Іспанія