Публікуйте свої продукти
DALIAN Control closing box
DALIAN Control closing box
    Air Liquide Healthcare

    DALIAN Control closing box

    Dalian is an essential element for single stage network standard.
    This area shut-off valve-box secures the distribution of medical gases, identifies errors, and supplies the network in the event of an emergency.

    Специфікація
    • - Modular
      --- Compatible with all medical gases
      --- Flexible configuration: from 1 to 3 gases, with or without alarm, surface or flush mounted.
      --- Personalising the cabinet: attractive stickers (for paediatric departments)

      - Guaranteed safety
      --- Permanent isolating block, easy to install 1
      --- Pressure gauge with built-in sensor 2
      --- Built-in valve and emergency gas inlet to connect a cylinder to supply the network 3
      --- Emergency punch opening

      - Efficiency and economy
      --- Uniform pre-mounting of pipes
      --- Easy one-step mounting of gas kit
      --- The cabinet can be reused thanks to the tube kit sold separately

      - An essential part of the single stage network
      --- Perfect adaptability with all medical gases
      --- Ideal configuration, 1 to 3 gas kits, fl sh or surface mounted
      --- Safety: Built-in emergency connector and isolating valve
      --- Control your budgets, custom configuration according to your needs

      Specifi cations
      - Available gases O2, Air, N2O, CO2, N2, Air-800 and vacuum
      - Pressure 5 bar
      - Gas inlet standard NIST
      - Mounting type Flush or surface
      - Sensor connection M10 x 100
      - Network connection Ready-to-braze copper tube, diameter 13/15 and 20/22 mm
      - Dimensions Weight of flush-mounted box: 10 kg (including 3 kits and 1 VIGI)
      - Weight of surface-mounted box: 12 kg (including 3 kits and 1 VIGI)
      - Mass of magnetic materials 7 kg
      - Regulatory compliance Class lla medical device with CE 0459 marking, manufactured by Air liquide Medical Systems S.A. - ISO 7396-1 standard. Read the user manual carefully.
      - Life time 10 years

    Технічна специфікація
    • Унікальний номерdalian
    • Сімейство продуктівMedical pipeline system
    • Група продуктівPressure regulation and control
    • ТипObject (single object)
    • Дата публікації2018-11-19
    • Номер видання1
    • Висота (мм)496
    • Ширина (мм)402
    • Глибина (мм)106
    Пов'язані
    • Матеріал основнийCopper
    • Матеріал допоміжнийBrass
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)12
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Класифікація IFCDistribution Flow Element
    • Назва UNSPSCGas regulators
    • Код UNSPSC40142201
    • Код Uniclass 2015Co_55_20_50
    • Опис Uniclass 2015Gas distribution complexes
    • Номер OmniClass23-25 33 00
    • Заголовок OmniClassMedical Gas Products
    • Код CSI UniFormat IID3040
    • Заголовок CSI UniFormat IIDistribution Systems

    Доступність регіону

    Європа
    Іспанія