Публікуйте свої продукти
DAMAO Pressure regulator for double stage network
DAMAO Pressure regulator for double stage network
    Air Liquide Healthcare

    DAMAO Pressure regulator for double stage network

    Damao is an essential device for double stage network standard. This pressure regulator allows the safe pressure reduction of medical gases from medium to low pressure and the network back-up in case of an emergency. It is available with a single or double pressure reducer, for greater safety.
    Специфікація
    • - Optimum safety --- Safety plate: continuous supply, a network shut-off is impossible --- 2 pressure gauges: 1 upstream and 1 downstream, colour-coded to facilitate pressure control --- The cover protects against chock and dust --- Quick and easy action in case of emergency - Unrivalled simplicity --- On/Off in just one action --- Compatible with all gases --- Easy and foolproof reversal of gas fl ow direction --- Optimised space: compact, lightweight with simplifi ed installation - Easier maintenance --- Control lever for fast action in a single motion Interchangeable pressure reduction module, positioned vertically, no risk of falling --- Continuous gas distribution because modules can be maintained separately - High performance for gas network --- Intuitive use: 3 gas fl ow confi gurations for continuous supply to the network --- Maintenance is facilitated by the control levers --- Safety plate: prevents forgetting and mistakes Specifi cations - Available gases O2, Air, N2O, CO2, N2, Air-800 - Gas inlet standards NF and on request DIN, BS, UNI - Supply pressure 5.5 to 10 bar - Downstream pressure Preset to 4 bar (8 bar for Air-800), adjustable from 0 to 10 bar - Maximum fl ow rate 40 Nm3/h - Network connection Ready-to-braze copper tube, diameter 10x12 mm - Sensor connection M10 x 100 - Weight of double pressure reducer 3,95 kg (cover not included) - Weight of single pressure reducer 2,91 kg (cover not included) - Mass of cover 0,3 kg - Mass of magnetic materials Single Damao: 80 g / Double Damao: 145 g - Dimensions of double pressure reducer 157,5 mm (H) x 259 mm (L) x 107 mm (l) - Dimensions of cover 216 mm (H) x 303 mm (L) x 120 mm (l) - Upstream pressure gauge 0 to 16 bar - Downstream pressure gauge 0 to 10 bar (0 to 16 bar for the Air-800) - Pressure gauge precision ± 2.5% of full scale - Regulatory compliance Class IIb medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. ISO 10524-2 / ISO 7396-1 standards. Read the user manual carefully. - Life time 10 years
    Технічна специфікація
    • Унікальний номерdamao
    • Сімейство продуктівMedical pipeline system
    • Група продуктівPressure regulation and control
    • ТипObject (single object)
    • Дата публікації2018-11-19
    • Номер видання1
    • Висота (мм)157.5
    • Ширина (мм)259
    • Глибина (мм)107
    Пов'язані
    • Матеріал основнийSteel
    • Матеріал допоміжнийBrass
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)3.95
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Класифікація IFCDistribution Flow Element
    • Назва UNSPSCGas regulators
    • Код UNSPSC40142201
    • Код Uniclass 2015Co_55_20_50
    • Опис Uniclass 2015Gas distribution complexes
    • Номер OmniClass23-25 33 00
    • Заголовок OmniClassMedical Gas Products
    • Код CSI UniFormat IID3040
    • Заголовок CSI UniFormat IIDistribution Systems

    Доступність регіону

    Європа
    Іспанія