Публікуйте свої продукти
Valve-box
Valve-box
    Air Liquide Healthcare

    Valve-box

    Valve-boxes are essential components for the creation of supply manifolds for the high pressure gas station. This device, combined with a pigtail, is used to connect the cylinder to the gas station.
    Специфікація
    • - Modularity --- Choice of confi guration, 1 or 2 cylinders connected --- Kit assembly, possibility of connecting several valve-boxes --- Adaptable to a main or backup manifold - High level of safety --- Automatic regulation of the manifold pressure thanks to its controlled pressure reduction system --- No risk of pigtail fl apping when changing the cylinders thanks to its non return valve --- Limited risk of adiabatic compression thanks to its “zero plastic” design - Performance --- Adapts perfectly to all medical gases --- Equalisation of manifold pressure, for a real visualisation of the pressure on the gauges --- Facilitated leak detection; the measured pressure matches the overall pressure of the manifold -Controlling high pressure --- Adapts perfectly to all medical gases --- Ideal confi guration, kit assembly --- Pressure equalisation and self-regulation Specifi cations - Operating pressure Up to 200 bar - Type of fi tting 1/4” gas HP fi tting for copper tube 5x10 mm - Dimensions 67 mm (H) x 112 mm (L) x 26 mm (l) - Weight 1 kg - Material Brass - Wall mounting 2 holes ø 8 mm, spaced at 90 mm, with brackets and screws provided - Regulatory compliance Class IIa medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. ISO 7396-1 standard. Read the user manual carefully. - Life time 15 years
    Технічна специфікація
    • Унікальний номерvalvebox
    • Сімейство продуктівMedical pipeline system
    • Група продуктівHigh Pressure Gas Station
    • ТипObject (single object)
    • Дата публікації2018-11-19
    • Номер видання1
    • Висота (мм)67
    • Ширина (мм)112
    • Глибина (мм)26
    Пов'язані
    • Матеріал основнийBrass
    • Матеріал допоміжнийBrass
    • Розроблено вФранція
    • Виготовлено вФранція
    • Вага нетто (кг)1
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Класифікація IFCDistribution Flow Element
    • Назва UNSPSCGas regulators
    • Код UNSPSC40142201
    • Код Uniclass 2015Co_55_20_50
    • Опис Uniclass 2015Gas distribution complexes
    • Номер OmniClass23-25 33 00
    • Заголовок OmniClassMedical Gas Products
    • Код CSI UniFormat IID3040
    • Заголовок CSI UniFormat IIDistribution Systems

    Доступність регіону

    Європа
    Іспанія